
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Model TF flanges are made from the same high-strength cast iron as the S flanges, but are designed to accommodate the international standard Taper Lock bushing for easy installation and removal
- TF Type flanges allow for mounting the bushing on the front (hub) side of the flange
- TF flanges are available in sizes 6 through 16 and can be used with JE, JN, JES, JNS, E, N, H, and HS sleeve types.
Unit of Measure
1
Part Number |
Description |
Coupling Size |
Hub Diameter |
Outside Diameter |
Overall Length |
Bushing Required |
|---|---|---|---|---|---|---|
| 68514462263 | N/A 6TF-FLNG-TAPER-BSW-THREAD | N/A 6TF | N/A 2.810 in71.37 mm | N/A 4.000 in101.60 mm | N/A 4.00 in101.60 mm | N/A 1215/1210 |
| 68514462267 | N/A 7TF-FLNG-TAPER-BSW-THREAD | N/A 7TF | N/A 2.810 in71.37 mm | N/A 4.620 in117.35 mm | N/A 3.940 in100.08 mm | N/A 1215/1210 |
| 68514462271 | N/A 8TF-FLNG-TAPER-BSW-THREAD | N/A 8TF | N/A 3.250 in82.55 mm | N/A 5.450 in138.43 mm | N/A 5.00 in127.00 mm | N/A 1615/1610 |
| 68514462275 | N/A 9TF-FLNG-TAPER-BSW-THREAD | N/A 9TF | N/A 4.130 in104.90 mm | N/A 6.350 in161.29 mm | N/A 6.000 in152.40 mm | N/A 2012 |
| 68514462279 | N/A 10TF-FLNG-TAPER-BSW-THREAD | N/A 10TF | N/A 4.750 in120.65 mm | N/A 7.500 in190.50 mm | N/A 7 in177.80 mm | N/A 2517 |
| 68514462283 | N/A 11TF-FLNG-TAPER-BSW-THREAD | N/A 11TF | N/A 5.630 in143.00 mm | N/A 8.630 in219.20 mm | N/A 8.000 in203.20 mm | N/A 2517 |
| 68514462287 | N/A 12TF-FLNG-TAPER-BSW-THREAD | N/A 12TF | N/A 5.750 in146.05 mm | N/A 10.000 in254.00 mm | N/A 8.250 in209.55 mm | N/A 3030 |
| 68514462291 | N/A 13TF-FLNG-TAPER-BSW-THREAD | N/A 13TF | N/A 6.750 in171.45 mm | N/A 11.750 in298.45 mm | N/A 9.250 in234.95 mm | N/A 3030 |
| 68514462295 | N/A 14TF-FLNG-TAPER-BSW-THREAD | N/A 14TF | N/A 7.500 in190.50 mm | N/A 13.880 in352.55 mm | N/A 9.880 in250.95 mm | N/A 3535 |
| 68514462265 | N/A 6TF-FLNG-TAPER STD UNC THREAD | N/A 6TF | N/A 2.810 in71.37 mm | N/A 4.000 in101.60 mm | N/A 4.00 in101.60 mm | N/A 1215/1210 |
| 68514462269 | N/A 7TF-FLNG-TAPER STD UNC THREAD | N/A 7TF | N/A 2.810 in71.37 mm | N/A 4.620 in117.35 mm | N/A 3.940 in100.08 mm | N/A 1215/1210 |
| 68514462273 | N/A 8TF-FLNG-TAPER STD UNC THREAD | N/A 8TF | N/A 3.250 in82.55 mm | N/A 5.450 in138.43 mm | N/A 5.00 in127.00 mm | N/A 1615/1610 |
| 68514462277 | N/A 9TF-FLNG-TAPER STD UNC THREAD | N/A 9TF | N/A 4.130 in104.90 mm | N/A 6.350 in161.29 mm | N/A 6.000 in152.40 mm | N/A 2012 |
| 68514462281 | N/A 10TF-FLNG-TAPER STD UNC THREAD | N/A 10TF | N/A 4.750 in120.65 mm | N/A 7.500 in190.50 mm | N/A 7 in177.80 mm | N/A 2517 |
| 68514462285 | N/A 11TF-FLNG-TAPER STD UNC THREAD | N/A 11TF | N/A 5.630 in143.00 mm | N/A 8.630 in219.20 mm | N/A 8.000 in203.20 mm | N/A 2517 |
| 68514462289 | N/A 12TF-FLNG-TAPER STD UNC THREAD | N/A 12TF | N/A 5.750 in146.05 mm | N/A 10.000 in254.00 mm | N/A 8.250 in209.55 mm | N/A 3030 |
| 68514462293 | N/A 13TF-FLNG-TAPER STD UNC THREAD | N/A 13TF | N/A 6.750 in171.45 mm | N/A 11.750 in298.45 mm | N/A 9.250 in234.95 mm | N/A 3030 |
| 68514462297 | N/A 14TF-FLNG-TAPER STD UNC THREAD | N/A 14TF | N/A 7.500 in190.50 mm | N/A 13.880 in352.55 mm | N/A 9.880 in250.95 mm | N/A 3535 |
Unit of Measure
1