• TR flanges are similar to the TF style, but allow for the Taper Lock Bushing to be mounted and removed from the reverse or serration side of the flange
  • The limited torque ratings of the Taper Lock Bushings allow TR flanges to only be used with EPDM or Neoprene sleeves
  • Different bushing sizes are used, so they have different maximum bores than the TF flanges
  • Sizes 6 through 16 are available
T Type Flanges for Use w/ Taper-Lock® Bushings - Imperial-2
T Type Flanges for Use w/ Taper-Lock® Bushings - Imperial-2
Unit of Measure
1 

Part Number

Description 

Coupling Size

Hub Diameter

Outside Diameter

Overall Length

Bushing Required

68514462264 N/A 6TR-FLNG-TAPER-BSW-THREAD N/A 6TR N/A 2.810 in71.37 mm N/A 4.000 in101.60 mm N/A 4.00 in101.60 mm N/A 1008
68514462268 N/A 7TR-FLNG-TAPER-BSW-THREAD N/A 7TR N/A 2.810 in71.37 mm N/A 4.620 in117.35 mm N/A 3.940 in100.08 mm N/A 1108
68514462272 N/A 8TR-FLNG-TAPER-BSW-THREAD N/A 8TR N/A 3.250 in82.55 mm N/A 5.450 in138.43 mm N/A 5.00 in127.00 mm N/A 1215/1210
68514462280 N/A 10TR-FLNG-TAPER-BSW-THREAD N/A 10TR N/A 4.750 in120.65 mm N/A 7.500 in190.50 mm N/A 7 in177.80 mm N/A 1615/1610
68514462284 N/A 11TR-FLNG-TAPER-BSW-THREAD N/A 11TR N/A 5.630 in143.00 mm N/A 8.630 in219.20 mm N/A 8.000 in203.20 mm N/A 2525
68514462288 N/A 12TR-FLNG-TAPER-BSW-THREAD N/A 12TR N/A 5.750 in146.05 mm N/A 10.000 in254.00 mm N/A 8.250 in209.55 mm N/A 2517
68514462292 N/A 13TR-FLNG-TAPER-BSW-THREAD N/A 13TR N/A 6.750 in171.45 mm N/A 11.750 in298.45 mm N/A 9.250 in234.95 mm N/A 3030
68514462296 N/A 14TR-FLNG-TAPER-BSW-THREAD N/A 14TR N/A 7.500 in190.50 mm N/A 13.880 in352.55 mm N/A 9.880 in250.95 mm N/A 3030
68514462266 N/A 6TR-FLNG-TAPER STD UNC THREAD N/A 6TR N/A 2.810 in71.37 mm N/A 4.000 in101.60 mm N/A 4.00 in101.60 mm N/A 1008
68514462270 N/A 7TR-FLNG-TAPER STD UNC THREAD N/A 7TR N/A 2.810 in71.37 mm N/A 4.620 in117.35 mm N/A 3.940 in100.08 mm N/A 1108
68514462274 N/A 8TR-FLNG-TAPER STD UNC THREAD N/A 8TR N/A 3.250 in82.55 mm N/A 5.450 in138.43 mm N/A 5.00 in127.00 mm N/A 1215/1210
68514462282 N/A 10TR-FLNG-TAPER STD UNC THREAD N/A 10TR N/A 4.750 in120.65 mm N/A 7.500 in190.50 mm N/A 7 in177.80 mm N/A 1615/1610
68514462286 N/A 11TR-FLNG-TAPER STD UNC THREAD N/A 11TR N/A 5.630 in143.00 mm N/A 8.630 in219.20 mm N/A 8.000 in203.20 mm N/A 2525
68514462290 N/A 12TR-FLNG-TAPER STD UNC THREAD N/A 12TR N/A 5.750 in146.05 mm N/A 10.000 in254.00 mm N/A 8.250 in209.55 mm N/A 2517
68514462294 N/A 13TR-FLNG-TAPER STD UNC THREAD N/A 13TR N/A 6.750 in171.45 mm N/A 11.750 in298.45 mm N/A 9.250 in234.95 mm N/A 3030
68514462298 N/A 14TR-FLNG-TAPER STD UNC THREAD N/A 14TR N/A 7.500 in190.50 mm N/A 13.880 in352.55 mm N/A 9.880 in250.95 mm N/A 3030
Unit of Measure
1