Saga is a general purpose, torsionally soft coupling with high tolerance to all forms of misalignment. The design features hexagonal or octagonal rubber donut-shaped elements with metal inserts positioned at each apex during the vulcanization process. These metal inserts carry actual bolts which fix the element to tines on cast, cylindrical hubs. Embedded inserts also have tines which connect with mating surfaces on hubs so that axial bolts can be easily torqued during assembly without twisting the rubber beyond the limits of its elasticity. The rubber between each apex is pre-compressed, so it is much more durable to the stresses arising from the various forms of misalignment and torsional vibrations.
    Note: A complete Saga coupling is comprised of 2 hubs, an elastomeric donut, and hardware.
Saga Coupling Hubs
Saga General Purpose Coupling Hubs w/ Rough Stock Bore - Imperial-2
Unit of Measure
1 

Part Number

Description 

Rough Stock Bore

Max. Bore (Dimensions ID1/ID2)

Length thru Bore

Outside Diameter

Overall Length

Rated Torque for 1.0 SF

Max. Shock Load

68514426078 N/A SAGA-11-CP-5/8 RSBX5/8 RSB N/A 5/8 in N/A 1.118 in N/A 1.500 in N/A 3.560 in N/A 4.560 in N/A 350.00 in·lb N/A 1000.00 in·lb
68514426079 N/A SAGA-13-CP-3/4 RSBX3/4 RSB N/A 3/4 in N/A 1.375 in N/A 1.75 in N/A 4.280 in N/A 5.220 in N/A 600.00 in·lb N/A 1800.00 in·lb
68514426080 N/A SAGA-15-CP-7/8 RSBX7/8 RSB N/A 7/8 in N/A 1.875 in N/A 2.130 in N/A 5.090 in N/A 6.410 in N/A 1000.00 in·lb N/A 3000.00 in·lb
68514426081 N/A SAGA-18-CP-1" RSBX1" RSB N/A 1 in N/A 2.225 in N/A 2.500 in N/A 6.280 in N/A 7.440 in N/A 2000.00 in·lb N/A 6000.00 in·lb
68514426082 N/A SAGA-22-CP-1" RSBX1" RSB N/A 1 in N/A 2.500 in N/A 3.000 in N/A 7.310 in N/A 8.690 in N/A 3000.00 in·lb N/A 9000.00 in·lb
68514426083 N/A SAGA-26-CP-1-1/2 RSBX1-1/2 RSB N/A 1 1/2 in N/A 2.875 in N/A 3.380 in N/A 8.630 in N/A 9.880 in N/A 5000.00 in·lb N/A 15000.00 in·lb
68514426084 N/A SAGA-30-CP-1-5/8 RSBX1-5/8 RSB N/A 1 5/8 in N/A 3.375 in N/A 3.880 in N/A 9.630 in N/A 11.380 in N/A 7000.00 in·lb N/A 21000.00 in·lb
68514426085 N/A SAGA-34-CP-2-1/8 RSBX2-1/8 RSB N/A 2 1/8 in N/A 4.000 in N/A 4.340 in N/A 11.090 in N/A 12.660 in N/A 12000.00 in·lb N/A 36000.00 in·lb
Unit of Measure
1