Saga is a general purpose, torsionally soft coupling with high tolerance to all forms of misalignment. The design features hexagonal or octagonal rubber donut-shaped elements with metal inserts positioned at each apex during the vulcanization process. These metal inserts carry actual bolts which fix the element to tines on cast, cylindrical hubs. Embedded inserts also have tines which connect with mating surfaces on hubs so that axial bolts can be easily torqued during assembly without twisting the rubber beyond the limits of its elasticity. The rubber between each apex is pre-compressed, so it is much more durable to the stresses arising from the various forms of misalignment and torsional vibrations.
    Note: A complete Saga coupling is comprised of 2 hubs, an elastomeric donut, and hardware.
Saga Coupling Hubs
Saga General Purpose Coupling Hubs w/ Rough Stock Bore - Imperial-2
Unit of Measure
1 

Part Number

Description 

Bolt Size

Coupling Size

68514422074 N/A SAGA-11-BOLTS/WASHERS-SET OF 6 N/A 5/16-18 x 1-3/4 N/A S11
68514422108 N/A SAGA-13-BOLTS/WASHERS-SET OF 6 N/A 3/8-16 x 2 N/A S13
68514422121 N/A SAGA-15-BOLTS/WASHERS-SET OF 6 N/A 3/8-16 x 2-1/2 N/A S15
68514422151 N/A SAGA-18-BOLTS/WASHERS-SET OF 6 N/A 1/2-13 x 3 N/A S18
68514422193 N/A SAGA-22-BOLTS/WASHERS-SET OF 6 N/A 5/8-11 x 3-1/4 N/A S22
68514422256 N/A SAGA-26-BOLTS/WASHERS-SET OF 6 N/A 3/4-10 x 4 N/A S26
68514422307 N/A SAGA-30-BOLTS/WASHERS-SET OF 6 N/A 3/4-10 x 4-1/2 N/A S30
68514422349 N/A SAGA-34-BOLTS/WASHERS-SET OF 8 N/A 3/4-10 x 4-1/2 N/A S34
Unit of Measure
1