
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Designed for standard torque and energies, this multi-disc torque limiting coupling disperses torsional spikes that occur along the drivetrain. After absorbing shockload energy, the coupling can accept another spike. No pins or resets required!
Unit of Measure
1
Part Number |
Max Torque |
Max Speed |
Total Inertia |
Output Inertia |
Weight |
Outside Diameter |
Overall Length |
CAD |
|---|---|---|---|---|---|---|---|---|
| SLQ19 | N/A 1380 lb·ft | N/A 3000 rpm | N/A 5.1 lb·ft² | N/A 0.43 lb·ft² | N/A 45 lb | N/A 11.02 in | N/A 2.95 in |
N/A
|
| SLQ19-LF140 | N/A 1380 lb·ft | N/A 3000 rpm | N/A 5.1 lb·ft² | N/A 0.43 lb·ft² | N/A 45 lb | N/A 11.02 in | N/A 2.95 in |
N/A
|
Unit of Measure
1