Horizontal Cover Style Grid Couplings
Unit of Measure
1 2 3 

Part Number

Item Name

Description 

Bore Size 

Lovejoy® Grid Coupling Size

Length thru Bore

Dimension HD

CAD

69790406525 N/A Shaft Hub w/ Keyway N/A 1050-SHAFT HUB-1-7/8-1/2X1/4KW N/A 1 7/8 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A
69790406526 N/A Shaft Hub w/ Keyway N/A 1050-SHAFT HUB-2"-1/2X1/4KW N/A 2 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A
69790406527 N/A Shaft Hub w/ Keyway N/A 1050-SHAFT HUB-2-1/8-1/2X1/4KW N/A 2 1/8 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A
69790406528 N/A Shaft Hub w/ Keyway N/A 1050-SHAFT HUB-2-3/8-5/8X5/16KW N/A 2 3/8 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A
69790406529 N/A Shaft Hub w/ Keyway N/A 1060-SHAFT HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A 1060 N/A 0.224 in N/A 4.060 in103.12 mm N/A
69790406530 N/A Shaft Hub w/ Keyway N/A 1060-SHAFT HUB-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A 1060 N/A 0.224 in N/A 4.060 in103.12 mm N/A
69790406531 N/A Shaft Hub w/ Keyway N/A 1060-SHAFT HUB-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A 1060 N/A 0.224 in N/A 4.060 in103.12 mm N/A
69790406532 N/A Shaft Hub w/ Keyway N/A 1060-SHAFT HUB-1-3/4-3/8X3/16KW N/A 1 3/4 in N/A 1060 N/A 0.224 in N/A 4.060 in103.12 mm N/A
69790406533 N/A Shaft Hub w/ Keyway N/A 1060-SHAFT HUB-1-7/8-1/2X1/4KW N/A 1 7/8 in N/A 1060 N/A 0.224 in N/A 4.060 in103.12 mm N/A
69790406534 N/A Shaft Hub w/ Keyway N/A 1060-SHAFT HUB-2-1/8-1/2X1/4KW N/A 2 1/8 in N/A 1060 N/A 0.224 in N/A 4.060 in103.12 mm N/A
69790406535 N/A Shaft Hub w/ Keyway N/A 1060-SHAFT HUB-2-3/8-5/8X5/16KW N/A 2 3/8 in N/A 1060 N/A 0.224 in N/A 4.060 in103.12 mm N/A
69790406536 N/A Shaft Hub w/ Keyway N/A 1070-SHAFT HUB-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A 1070 N/A 0.236 in N/A 4.310 in109.47 mm N/A
69790406537 N/A Shaft Hub w/ Keyway N/A 1070-SHAFT HUB-1-3/4-3/8X3/16KW N/A 1 3/4 in N/A 1070 N/A 0.236 in N/A 4.310 in109.47 mm N/A
69790406538 N/A Shaft Hub w/ Keyway N/A 1070-SHAFT HUB-1-7/8-1/2X1/4KW N/A 1 7/8 in N/A 1070 N/A 0.236 in N/A 4.310 in109.47 mm N/A
69790406539 N/A Shaft Hub w/ Keyway N/A 1070-SHAFT HUB-2-1/8-1/2X1/4KW N/A 2 1/8 in N/A 1070 N/A 0.236 in N/A 4.310 in109.47 mm N/A
69790406540 N/A Shaft Hub w/ Keyway N/A 1070-SHAFT HUB-2-3/8-5/8X5/16KW N/A 2 3/8 in N/A 1070 N/A 0.236 in N/A 4.310 in109.47 mm N/A
69790406541 N/A Shaft Hub w/ Keyway N/A 1070-SHAFT HUB-2-7/8-3/4X3/8KW N/A 2 7/8 in N/A 1070 N/A 0.236 in N/A 4.310 in109.47 mm N/A
69790406542 N/A Shaft Hub w/ Keyway N/A 1070-SHAFT HUB-3"-3/4X3/8KW N/A 3 in N/A 1070 N/A 0.236 in N/A 4.310 in109.47 mm N/A
69790406543 N/A Shaft Hub w/ Keyway N/A 1080-SHAFT HUB-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A 1080 N/A 0.276 in N/A 4.810 in122.17 mm N/A
69790406544 N/A Shaft Hub w/ Keyway N/A 1080-SHAFT HUB-1-7/8-1/2X1/4KW N/A 1 7/8 in N/A 1080 N/A 0.276 in N/A 4.810 in122.17 mm N/A
69790406545 N/A Shaft Hub w/ Keyway N/A 1080-SHAFT HUB-2-3/8-5/8X5/16KW N/A 2 3/8 in N/A 1080 N/A 0.276 in N/A 4.810 in122.17 mm N/A
69790406546 N/A Shaft Hub w/ Keyway N/A 1080-SHAFT HUB-2-1/2-5/8X5/16KW N/A 2 1/2 in N/A 1080 N/A 0.276 in N/A 4.810 in122.17 mm N/A
69790406547 N/A Shaft Hub w/ Keyway N/A 1080-SHAFT HUB-2-5/8-5/8X5/16KW N/A 2 5/8 in N/A 1080 N/A 0.276 in N/A 4.810 in122.17 mm N/A
69790406548 N/A Shaft Hub w/ Keyway N/A 1080-SHAFT HUB-3"-3/4X3/8KW N/A 3 in N/A 1080 N/A 0.276 in N/A 4.810 in122.17 mm N/A
69790406549 N/A Shaft Hub w/ Keyway N/A 1080-SHAFT HUB-3-3/8-7/8X7/16KW N/A 3 3/8 in N/A 1080 N/A 0.276 in N/A 4.810 in122.17 mm N/A
Unit of Measure
1 2 3