- The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
- The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
- The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
- The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
- "Cover Hardware" includes the fasteners that hold the cover together.
- Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Unit of Measure
1
Part Number |
Description |
Width |
Depth |
Height |
Cubic inches |
Material |
Weight |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790410557 | N/A 1190-SEAL KIT-HORIZONTAL | N/A 14.000 in | N/A 1.500 in | N/A 17.000 in | N/A 357.00000 in³ | N/A Buna-N | N/A 1.00 lb |
N/A
|
| 69790410561 | N/A 1200-SEAL KIT-HORIZONTAL | N/A 14.000 in | N/A 1.500 in | N/A 17.000 in | N/A 357.00000 in³ | N/A Buna-N | N/A 1.06 lb |
N/A
|
Unit of Measure
1