- The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
- The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
- The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
- The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
- "Cover Hardware" includes the fasteners that hold the cover together.
- Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Unit of Measure
1
Part Number |
Item Name |
Description |
Height |
Depth |
Width |
Material |
Weight |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790410556 | N/A 2 Pcs Cover Set - Inch | N/A 1190-CVR SET 2PC-HZ IN | N/A 26.600 in | N/A 12.800 in | N/A 26.600 in | N/A Aluminum | N/A 99.72 lb | N/A |
| 69790410560 | N/A 2 Pcs Cover Set - Inch | N/A 1200-CVR SET 2PC-HZ IN | N/A 29.800 in | N/A 14.000 in | N/A 29.800 in | N/A Aluminum | N/A 110.80 lb |
N/A
|
Unit of Measure
1