- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Part Number |
Description |
Coupling Size |
Length thru Bore |
Outside Diameter |
CAD |
|---|---|---|---|---|---|
| 68514438569 | N/A L090-HUB-11T-16/32DP-LLOC | N/A L090 | N/A 0.82 in20.83 mm | N/A 2.11 in53.59 mm |
N/A
|
| 68514438570 | N/A L090-HUB-13T-16/32DP-LLOC | N/A L090 | N/A 0.82 in20.83 mm | N/A 2.11 in53.59 mm |
N/A
|
| 68514438568 | N/A L090-HUB-9T-16/32DP-LLOC | N/A L090 | N/A 0.82 in20.83 mm | N/A 2.11 in53.59 mm |
N/A
|
| 68514437902 | N/A L095-HUB-13T-16/32DP-LLOC | N/A L095 | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
N/A
|
| 68514437900 | N/A L095-HUB-9T 16/32DP-LLOC | N/A L095 | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
N/A
|
| 68514437901 | N/A L095-HUB-11T16/32DP-LLOC | N/A L095 | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
N/A
|
| 68514438572 | N/A L099-HUB-11T-16/32DP-LLOC | N/A L099 | N/A 1.060 in26.92 mm | N/A 2.54 in64.52 mm | N/A |
| 68514438574 | N/A L099-HUB-15T-16/32DP-LLOC | N/A L099 | N/A 1.060 in26.92 mm | N/A 2.54 in64.52 mm | N/A |
| 68514438573 | N/A L099-HUB-13T-16/32DP-LLOC | N/A L099 | N/A 1.060 in26.92 mm | N/A 2.54 in64.52 mm | N/A |
| 68514438571 | N/A L099-HUB-9T-16/32DP-LLOC | N/A L099 | N/A 1.060 in26.92 mm | N/A 2.54 in64.52 mm | N/A |
| 68514476203 | N/A L099-HUB-DIN5480-20X1.25 | N/A L099 | N/A 1.060 in26.92 mm | N/A 2.54 in64.52 mm | N/A |
| 68514437905 | N/A L100-HUB-11T-16/32DP-LLOC | N/A L100 | N/A 1.38 in35.05 mm | N/A 2.54 in64.52 mm | N/A |
| 68514455195 | N/A L100-HUB-12MMH7-4X1.8MMKW | N/A L100 | N/A 1.38 in35.05 mm | N/A 2.54 in64.52 mm | N/A |
| 68514445213 | N/A L100-HUB-12T-16/32DP | N/A L100 | N/A 1.38 in35.05 mm | N/A 2.54 in64.52 mm | N/A |
| 68514437906 | N/A L100-HUB-13T-16/32DP-LLOC | N/A L100 | N/A 1.38 in35.05 mm | N/A 2.54 in64.52 mm | N/A |
| 68514437907 | N/A L100-HUB-15T-16/32DP-LLOC | N/A L100 | N/A 1.38 in35.05 mm | N/A 2.54 in64.52 mm | N/A |
| 68514437904 | N/A L100-HUB-9T-16/32DP-LLOC | N/A L100 | N/A 1.38 in35.05 mm | N/A 2.54 in64.52 mm | N/A |
| 68514437909 | N/A L110-HUB-11T-16/32DP-LLOC | N/A L110 | N/A 1.68 in42.67 mm | N/A 3.32 in84.33 mm | N/A |
| 68514437910 | N/A L110-HUB-13T-16/32DP-LLOC | N/A L110 | N/A 1.68 in42.67 mm | N/A 3.32 in84.33 mm | N/A |
| 68514437915 | N/A L110-HUB-13T-8/16DP-LLOC | N/A L110 | N/A 1.68 in42.67 mm | N/A 3.32 in84.33 mm | N/A |
| 68514437912 | N/A L110-HUB-14T-12/24DP-LLOC | N/A L110 | N/A 1.68 in42.67 mm | N/A 3.32 in84.33 mm | N/A |
| 68514476501 | N/A L110-HUB-.7515-STCL-STNL S1120FBX30 | N/A L110 | N/A 1.68 in42.67 mm | N/A 3.32 in84.33 mm | N/A |
| 68514437913 | N/A L110-HUB-21T-16/32DP-LLOC | N/A L110 | N/A 1.68 in42.67 mm | N/A 3.32 in84.33 mm | N/A |
| 68514437911 | N/A L110-HUB-15T-16/32DP-LLOC | N/A L110 | N/A 1.68 in42.67 mm | N/A 3.32 in84.33 mm | N/A |
| 68514437916 | N/A L110-HUB-27T-16/32DP-LLOC | N/A L110 | N/A 1.68 in42.67 mm | N/A 3.32 in84.33 mm | N/A |