- The L Type coupling consists of two standard L Type hubs and one spider.
- The solid center design is commonly used when shafts of the driver and driven equipment can be kept separate by a standard gap.
Unit of Measure
1 2
Part Number |
Description |
Coupling Size |
Material |
Insert Style |
Nominal Torque |
|---|---|---|---|---|---|
| 68514410118 | N/A L035-SPIDER-SOX-55/65DURO | N/A L035 | N/A SOX (NBR) Rubber | N/A Solid | N/A 3.50 in·lb0.40 N·m |
| 68514410119 | N/A L035-SPIDER-SOX-75/85DURO | N/A L035 | N/A SOX (NBR) Rubber | N/A Solid | N/A 3.50 in·lb0.40 N·m |
| 68514450115 | N/A L035-SPIDER-SOX-55/60DURO-25 PAK | N/A L035 | N/A SOX (NBR) Rubber | N/A Solid | N/A 3.50 in·lb0.40 N·m |
| 68514425307 | N/A L050-SPIDER-HYTREL | N/A L050 | N/A Hytrel® | N/A Solid | N/A 50.00 in·lb5.60 N·m |
| 68514410194 | N/A L050-SPIDER-SOX | N/A L050 | N/A SOX (NBR) Rubber | N/A Solid | N/A 26.30 in·lb3.00 N·m |
| 68514437786 | N/A L050-SPIDER-URE | N/A L050 | N/A Urethane | N/A Solid | N/A 39.00 in·lb4.50 N·m |
| 68514410197 | N/A L050-SPIDER-SOX-55/65DURO | N/A L050 | N/A SOX (NBR) Rubber | N/A Solid | N/A 26.30 in·lb2.97 N·m |
| 68514410199 | N/A L050-SPIDER-SOX-85/95DURO | N/A L050 | N/A SOX (NBR) Rubber | N/A Solid | N/A 26.30 in·lb2.97 N·m |
| 68514450116 | N/A L050-SPIDER-SOX-25 PAK | N/A L050 | N/A SOX (NBR) Rubber | N/A Solid | N/A 26.30 in·lb3.00 N·m |
| 68514410406 | N/A L070-SPIDER-SOX | N/A L070 | N/A SOX (NBR) Rubber | N/A Solid | N/A 43.20 in·lb4.90 N·m |
| 68514410395 | N/A L070-SPIDER-URE | N/A L070 | N/A Urethane | N/A Solid | N/A 65.00 in·lb7.30 N·m |
| 68514410391 | N/A L070-SPIDER-SOX-55/65DURO | N/A L070 | N/A SOX (NBR) Rubber | N/A Solid | N/A 43.20 in·lb4.90 N·m |
| 68514450117 | N/A L070-SPIDER-SOX-25 PAK | N/A L070 | N/A SOX (NBR) Rubber | N/A Solid | N/A 43.20 in·lb4.90 N·m |
| 68514410621 | N/A L/AL075-SPIDER-SOX | N/A L075, AL075 | N/A SOX (NBR) Rubber | N/A Solid | N/A 90.00 in·lb10.20 N·m |
| 68514410622 | N/A L/AL075-SPIDER-SOX-55/65DURO | N/A L075, AL075 | N/A SOX (NBR) Rubber | N/A Solid | N/A 90.00 in·lb10.20 N·m |
| 68514450118 | N/A L/AL075-SPIDER-SOX-25 PAK | N/A L075, AL075 | N/A SOX (NBR) Rubber | N/A Solid | N/A 90.00 in·lb10.20 N·m |
| 68514411070 | N/A L/AL090/095-SPIDER-SOX | N/A L090, L095, AL090, AL095 | N/A SOX (NBR) Rubber | N/A Solid | N/A 144 to 194 in·lb16.3 to 21.9 N·m |
| 68514410969 | N/A L/AL090/095-SPIDER-VITON | N/A L090, L095, AL090, AL095 | N/A Viton | N/A Solid | N/A 144 to 194 in·lb16.3 to 21.9 N·m |
| 68514450119 | N/A L/AL090/095-SPIDER-SOX-25 PAK | N/A L090, L095, AL090, AL095 | N/A SOX (NBR) Rubber | N/A Solid | N/A 144 to 194 in·lb16.3 to 21.9 N·m |
| 68514411494 | N/A L/AL099/100-SPIDER-SOX | N/A L099, L100, AL099, AL100 | N/A SOX (NBR) Rubber | N/A Solid | N/A 318 to 417 in·lb35.9 to 47.1 N·m |
| 68514450120 | N/A L/AL099/100-SPIDER-SOX-10 PAK | N/A L099, L100, AL099, AL100 | N/A SOX (NBR) Rubber | N/A Solid | N/A 318 to 417 in·lb35.9 to 47.1 N·m |
| 68514411717 | N/A L/AL110-SPIDER-HYTREL | N/A L110, AL110 | N/A Hytrel® | N/A Solid | N/A 2268.00 in·lb256.00 N·m |
| 68514411724 | N/A L/AL110-SPIDER-SOX | N/A L110, AL110 | N/A SOX (NBR) Rubber | N/A Solid | N/A 792.00 in·lb89.50 N·m |
| 68514450121 | N/A L/AL110-SPIDER-SOX-10 PAK | N/A L110, AL110 | N/A SOX (NBR) Rubber | N/A Solid | N/A 792.00 in·lb89.50 N·m |
| 68514411993 | N/A L150-SPIDER-HYTREL | N/A L150 | N/A Hytrel® | N/A Solid | N/A 3708.00 in·lb419.00 N·m |
Unit of Measure
1 2