
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
The SXCS Type is the standard 6 bolt coupling with two hubs, two mounting rings, two disc packs and a split spacer designed for ease of installation and maintenance. Custom spacer lengths can be specified for special applications. The coupling has two flex planes (one at each disc pack) allowing it to accommodate parallel misalignment by the angular misalignment in each disc pack. This configuration will also accommodate axial misalignment within the specified limits.
Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. For larger sizes, refer to SXCST couplings.
Unit of Measure
1
Part Number |
Description |
Size |
Overall Length |
Dimension FD |
Nominal Torque |
|---|---|---|---|---|---|
| 69790493428 | N/A SXCS110-6-SPCR-BSE=0.44-OAL=1.59 | N/A 110-6 | N/A 1.59 in40.39 mm | N/A 5.04 in128.0 mm | N/A 5100 in·lb575 N·m |
| 69790493429 | N/A SXCS132-6-SPCR-BSE=0.36-OAL=2.29 | N/A 132-6 | N/A 2.29 in58.17 mm | N/A 5.87 in149.1 mm | N/A 9700 in·lb1100 N·m |
| 69790493430 | N/A SXCS158-6-SPCR-BSE=0.47-OAL=2.45 | N/A 158-6 | N/A 2.45 in62.23 mm | N/A 6.89 in175.0 mm | N/A 17700 in·lb2000 N·m |
| 69790493412 | N/A SXCS158-6-MOUNTING RING | N/A 158-6 | N/A 2.76 in70 mm | N/A 6.89 in175.0 mm | N/A 17700 in·lb2000 N·m |
| 69790493418 | N/A SXCS302-6-MOUNTING RING | N/A 302-6 | N/A 5.32 in135 mm | N/A 13.03 in331.0 mm | N/A 177000 in·lb20000 N·m |
Unit of Measure
1