
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The SXCS Type is the standard 6 bolt coupling with two hubs, two
mounting rings, two disc packs and a split spacer designed for
ease of installation and maintenance. Custom spacer lengths can
be specified for special applications. The coupling has two flex
planes (one at each disc pack) allowing it to accommodate parallel
misalignment by the angular misalignment in each disc pack. This
configuration will also accommodate axial misalignment within the
specified limits.
Unit of Measure
1
Part Number |
Description |
Keyway Size |
Nominal Torque |
Size |
Overall Length |
Dimension OD |
|---|---|---|---|---|---|---|
| 69790496973 | N/A SXCS255-6-CP-90MMP7X2-3/8-BSE=1.21 | N/A 7 x 2.375 mm | N/A 10200 N·m90300 in·lb | N/A 255-6 | N/A 10.27 in260.9 mm | N/A 10.94 in277.9 mm |
| 69790497095 | N/A SXCS255-6-CP-90MMP7X2-3/4-BSE=1.21 | N/A 7 x 2.75 mm | N/A 10200 N·m90300 in·lb | N/A 255-6 | N/A 10.27 in260.9 mm | N/A 10.94 in277.9 mm |
| 69790497781 | N/A SXCS158-6-CP-48MMH7X2.1265-BSE=0.47-SS | N/A 7 x 2.1265 mm | N/A 2000 N·m17700 in·lb | N/A 158-6 | N/A 5.99 in152.1 mm | N/A 6.89 in175.0 mm |
| 69790499570 | N/A SXCS158-6-CP-1-3/4X55MMP7-BSE=0.47 | N/A 1.75 x 55 mm | N/A 2000 N·m17700 in·lb | N/A 158-6 | N/A 5.99 in152.1 mm | N/A 6.89 in175.0 mm |
Unit of Measure
1