Timken-Split-Cylindrical-Roller-Bearing-Mounted-Unit-Cutaway-302x220-1
Split CRB Bearing Housing_dim
Unit of Measure
1 2 

Part Number

Shaft Size

Bearing Type

Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE600BXHSATLE0302 N/A 6 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 1450 rpm N/A
LSE600BXHATLE0302 N/A 6 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 1450 rpm N/A
LSE700BXHSATLE0302 N/A 7 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A 1220 rpm N/A
LSE700BXHATLE0302 N/A 7 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A 1220 rpm N/A
LSE800BXHFATLE0302 N/A 8 in N/A Marine Split Cylindrical Expansion Type N/A Round Flange N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 1070 rpm N/A
LSE800BXHSATLE0302 N/A 8 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 1070 rpm N/A
LSE800BXHATLE0302 N/A 8 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 1070 rpm N/A
LSE808BXHFATLE0302 N/A 8 1/2 in N/A Marine Split Cylindrical Expansion Type N/A Round Flange N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 930 rpm N/A
LSE808BXHSATLE0302 N/A 8 1/2 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 930 rpm N/A
LSE808BXHATLE0302 N/A 8 1/2 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 930 rpm N/A
LSE900BXHFATLE0302 N/A 9 in N/A Marine Split Cylindrical Expansion Type N/A Round Flange N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 930 rpm N/A
LSE900BXHSATLE0302 N/A 9 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 930 rpm N/A
LSE900BXHATLE0302 N/A 9 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 930 rpm N/A
LSE908BXHFATLE0302 N/A 9 1/2 in N/A Marine Split Cylindrical Expansion Type N/A Round Flange N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 820 rpm N/A
LSE908BXHSATLE0302 N/A 9 1/2 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 820 rpm N/A
LSE908BXHATLE0302 N/A 9 1/2 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 820 rpm N/A
LSE1000BXHFATLE0302 N/A 10 in N/A Marine Split Cylindrical Expansion Type N/A Round Flange N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 820 rpm N/A
LSE1000BXHSATLE0302 N/A 10 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 820 rpm N/A
LSE1000BXHATLE0302 N/A 10 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 820 rpm N/A
LSE1008BXHFATL N/A 10 1/2 in N/A Split Cylindrical Expansion Type N/A Round Flange N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 730 rpm N/A
LSE1008BXHSATL N/A 10 1/2 in N/A Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 730 rpm N/A
LSE1008BXHFATLE0302 N/A 10 1/2 in N/A Marine Split Cylindrical Expansion Type N/A Round Flange N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 730 rpm N/A
LSE1008BXHSATLE0302 N/A 10 1/2 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 730 rpm N/A
LSE1008BXHATLE0302 N/A 10 1/2 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 730 rpm N/A
LSE1100BXHFATL N/A 11 in N/A Split Cylindrical Expansion Type N/A Round Flange N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 730 rpm N/A
Unit of Measure
1 2