Drives chain single pitch image
Unit of Measure
1 2 3 4 5 »  

Part Number

P - Pitch

Chain Material

Chain Series

Types of Stainless Steel

35CS (0.375" Pitch) N/A 0.375 N/A Carbon Steel N/A Standard N/A
40AS (0.500" Pitch) N/A 0.500 N/A Stainless Steel N/A Standard N/A 600 (AS)
40NS (0.500" Pitch) N/A 0.500 N/A Stainless Steel N/A Standard N/A 316 (NS)
40PS (0.500" Pitch) N/A 0.500 N/A Stainless Steel N/A Standard N/A 304 (PS)
40CS (0.500" Pitch) N/A 0.500 N/A Carbon Steel N/A Standard N/A
41CS (0.500" Pitch) N/A 0.500 N/A Carbon Steel N/A Standard N/A
40CH (0.500" Pitch) N/A 0.500 N/A Extended Life CHP® N/A Standard N/A
40NP (0.500" Pitch) N/A 0.500 N/A Nickel Plated N/A Standard N/A
40CR (0.500" Pitch) N/A 0.500 N/A Silver Shield CR® N/A Standard N/A
40CC (0.500" Pitch) N/A 0.500 N/A Silver Shield CR® with CHP Pins N/A Standard N/A
50AS (0.625" Pitch) N/A 0.625 N/A Stainless Steel N/A Standard N/A 600 (AS)
50NS (0.625" Pitch) N/A 0.625 N/A Stainless Steel N/A Standard N/A 316 (NS)
50PS (0.625" Pitch) N/A 0.625 N/A Stainless Steel N/A Standard N/A 304 (PS)
50CS (0.625" Pitch) N/A 0.625 N/A Carbon Steel N/A Standard N/A
50CH (0.625" Pitch) N/A 0.625 N/A Extended Life CHP® N/A Standard N/A
50NP (0.625" Pitch) N/A 0.625 N/A Nickel Plated N/A Standard N/A
50CR (0.625" Pitch) N/A 0.625 N/A Silver Shield CR® N/A Standard N/A
50CC (0.625" Pitch) N/A 0.625 N/A Silver Shield CR® with CHP Pins N/A Standard N/A
60AS (0.750" Pitch) N/A 0.750 N/A Stainless Steel N/A Standard N/A 600 (AS)
60NS (0.750" Pitch) N/A 0.750 N/A Stainless Steel N/A Standard N/A 316 (NS)
60PS (0.750" Pitch) N/A 0.750 N/A Stainless Steel N/A Standard N/A 304 (PS)
60CS (0.750" Pitch) N/A 0.750 N/A Carbon Steel N/A Standard N/A
60HCS (0.750" Pitch) N/A 0.750 N/A Carbon Steel N/A Heavy Duty N/A
60HZCS (0.750" Pitch) N/A 0.750 N/A Carbon Steel N/A Heavy Duty N/A
60CH (0.750" Pitch) N/A 0.750 N/A Extended Life CHP® N/A Standard N/A
Unit of Measure
1 2 3 4 5 »