P - Pitch |
Chain Material |
Chain Series |
Types of Stainless Steel |
|---|---|---|---|---|
| 60HCH (0.750" Pitch) | N/A 0.750 | N/A Extended Life CHP® | N/A Heavy Duty | N/A |
| 60HZCH (0.750" Pitch) | N/A 0.750 | N/A Extended Life CHP® | N/A Heavy Duty | N/A |
| 60NP (0.750" Pitch) | N/A 0.750 | N/A Nickel Plated | N/A Standard | N/A |
| 60HNP (0.750" Pitch) | N/A 0.750 | N/A Nickel Plated | N/A Heavy Duty | N/A |
| 60HZNP (0.750" Pitch) | N/A 0.750 | N/A Nickel Plated | N/A Heavy Duty | N/A |
| 60CR (0.750" Pitch) | N/A 0.750 | N/A Silver Shield CR® | N/A Standard | N/A |
| 60HCR (0.750" Pitch) | N/A 0.750 | N/A Silver Shield CR® | N/A Heavy Duty | N/A |
| 60HZCR (0.750" Pitch) | N/A 0.750 | N/A Silver Shield CR® | N/A Heavy Duty | N/A |
| 60CC (0.750" Pitch) | N/A 0.750 | N/A Silver Shield CR® with CHP Pins | N/A Standard | N/A |
| 60HCC (0.750" Pitch) | N/A 0.750 | N/A Silver Shield CR® with CHP Pins | N/A Heavy Duty | N/A |
| 60HZCC (0.750" Pitch) | N/A 0.750 | N/A Silver Shield CR® with CHP Pins | N/A Heavy Duty | N/A |
| 80AS (1.000" Pitch) | N/A 1.000 | N/A Stainless Steel | N/A Standard | N/A 600 (AS) |
| 80NS (1.000" Pitch) | N/A 1.000 | N/A Stainless Steel | N/A Standard | N/A 316 (NS) |
| 80PS (1.000" Pitch) | N/A 1.000 | N/A Stainless Steel | N/A Standard | N/A 304 (PS) |
| 80CS (1.000" Pitch) | N/A 1.000 | N/A Carbon Steel | N/A Standard | N/A |
| 80HCS (1.000" Pitch) | N/A 1.000 | N/A Carbon Steel | N/A Heavy Duty | N/A |
| 80HZCS (1.000" Pitch) | N/A 1.000 | N/A Carbon Steel | N/A Heavy Duty | N/A |
| 80CH (1.000" Pitch) | N/A 1.000 | N/A Extended Life CHP® | N/A Standard | N/A |
| 80HCH (1.000" Pitch) | N/A 1.000 | N/A Extended Life CHP® | N/A Heavy Duty | N/A |
| 80HZCH (1.000" Pitch) | N/A 1.000 | N/A Extended Life CHP® | N/A Heavy Duty | N/A |
| 80NP (1.000" Pitch) | N/A 1.000 | N/A Nickel Plated | N/A Standard | N/A |
| 80HNP (1.000" Pitch) | N/A 1.000 | N/A Nickel Plated | N/A Heavy Duty | N/A |
| 80HZNP (1.000" Pitch) | N/A 1.000 | N/A Nickel Plated | N/A Heavy Duty | N/A |
| 80CR (1.000" Pitch) | N/A 1.000 | N/A Silver Shield CR® | N/A Standard | N/A |
| 80HCR (1.000" Pitch) | N/A 1.000 | N/A Silver Shield CR® | N/A Heavy Duty | N/A |