Drives chain single pitch image
Unit of Measure
1 2 3 4 5 »  

Part Number

P - Pitch

Chain Material

Chain Series

Types of Stainless Steel

160HZNP (2.000" Pitch) N/A 2.000 N/A Nickel Plated N/A Heavy Duty N/A
160CR (2.000" Pitch) N/A 2.000 N/A Silver Shield CR® N/A Standard N/A
160HZCR (2.000" Pitch) N/A 2.000 N/A Silver Shield CR® N/A Heavy Duty N/A
160CC (2.000" Pitch) N/A 2.000 N/A Silver Shield CR® with CHP Pins N/A Standard N/A
160HZCC (2.000" Pitch) N/A 2.000 N/A Silver Shield CR® with CHP Pins N/A Heavy Duty N/A
180CS (2.250" Pitch) N/A 2.250 N/A Carbon Steel N/A Standard N/A
180HZCS (2.250" Pitch) N/A 2.250 N/A Carbon Steel N/A Heavy Duty N/A
180CH (2.250" Pitch) N/A 2.250 N/A Extended Life CHP® N/A Standard N/A
180HZCH (2.250" Pitch) N/A 2.250 N/A Extended Life CHP® N/A Heavy Duty N/A
180HZNP (2.250" Pitch) N/A 2.250 N/A Nickel Plated N/A Heavy Duty N/A
180HZCR (2.250" Pitch) N/A 2.250 N/A Silver Shield CR® N/A Heavy Duty N/A
180CC (2.250" Pitch) N/A 2.250 N/A Silver Shield CR® with CHP Pins N/A Standard N/A
180HZCC (2.250" Pitch) N/A 2.250 N/A Silver Shield CR® with CHP Pins N/A Heavy Duty N/A
200CS (2.500" Pitch) N/A 2.500 N/A Carbon Steel N/A Standard N/A
264HZCS (2.500" Pitch) N/A 2.500 N/A Carbon Steel N/A Heavy Duty N/A
200CH (2.500" Pitch) N/A 2.500 N/A Extended Life CHP® N/A Standard N/A
264HZCH (2.500" Pitch) N/A 2.500 N/A Extended Life CHP® N/A Heavy Duty N/A
264HZNP (2.500" Pitch) N/A 2.500 N/A Nickel Plated N/A Heavy Duty N/A
264HZCR (2.500" Pitch) N/A 2.500 N/A Silver Shield CR® N/A Heavy Duty N/A
200CC (2.500" Pitch) N/A 2.500 N/A Silver Shield CR® with CHP Pins N/A Standard N/A
264HZCC (2.500" Pitch) N/A 2.500 N/A Silver Shield CR® with CHP Pins N/A Heavy Duty N/A
240CS (3.000" Pitch) N/A 3.000 N/A Carbon Steel N/A Standard N/A
240HZCS (3.000" Pitch) N/A 3.000 N/A Carbon Steel N/A Heavy Duty N/A
240CH (3.000" Pitch) N/A 3.000 N/A Extended Life CHP® N/A Standard N/A
240HZCH (3.000" Pitch) N/A 3.000 N/A Extended Life CHP® N/A Heavy Duty N/A
Unit of Measure
1 2 3 4 5 »