Drives chain double pitch image
Unit of Measure
1 2 3 4 5 

Part Number

P - Pitch

Chain Material

Roller Type

Roller Material

Types of Stainless Steel

C2082HNP (2.000" Pitch) N/A 2.000 N/A Nickel Plated N/A Carrier Roller N/A Steel N/A
C2082HCR (2.000" Pitch) N/A 2.000 N/A Silver Shield CR® N/A Carrier Roller N/A Steel N/A
C2082HCC (2.000" Pitch) N/A 2.000 N/A Silver Shield CR® with CHP Pins N/A Carrier Roller N/A Steel N/A
C2082HAS (2.000" Pitch) N/A 2.000 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 600 (AS)
C2082HNS (2.000" Pitch) N/A 2.000 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 316 (NS)
C2082HPS (2.000" Pitch) N/A 2.000 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 304 (PS)
C2080HCS (2.000" Pitch) N/A 2.000 N/A Carbon Steel N/A Standard Roller N/A Steel N/A
C2080HCH (2.000" Pitch) N/A 2.000 N/A Extended Life CHP® N/A Standard Roller N/A Steel N/A
C2080HNP (2.000" Pitch) N/A 2.000 N/A Nickel Plated N/A Standard Roller N/A Steel N/A
C2080HCR (2.000" Pitch) N/A 2.000 N/A Silver Shield CR® N/A Standard Roller N/A Steel N/A
C2080HCC (2.000" Pitch) N/A 2.000 N/A Silver Shield CR® with CHP Pins N/A Standard Roller N/A Steel N/A
C2080HAS (2.000" Pitch) N/A 2.000 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 600 (AS)
C2080HNS (2.000" Pitch) N/A 2.000 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 316 (NS)
C2080HPS (2.000" Pitch) N/A 2.000 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 304 (PS)
C2102HCS (2.500" Pitch) N/A 2.500 N/A Carbon Steel N/A Carrier Roller N/A Steel N/A
C2102HCH (2.500" Pitch) N/A 2.500 N/A Extended Life CHP® N/A Carrier Roller N/A Steel N/A
C2102HNP (2.500" Pitch) N/A 2.500 N/A Nickel Plated N/A Carrier Roller N/A Steel N/A
C2102HCR (2.500" Pitch) N/A 2.500 N/A Silver Shield CR® N/A Carrier Roller N/A Steel N/A
C2102HCC (2.500" Pitch) N/A 2.500 N/A Silver Shield CR® with CHP Pins N/A Carrier Roller N/A Steel N/A
C2102HAS (2.500" Pitch) N/A 2.500 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 600 (AS)
C2102HNS (2.500" Pitch) N/A 2.500 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 316 (NS)
C2102HPS (2.500" Pitch) N/A 2.500 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 304 (PS)
C2100HCS (2.500" Pitch) N/A 2.500 N/A Carbon Steel N/A Standard Roller N/A Steel N/A
C2100HCH (2.500" Pitch) N/A 2.500 N/A Extended Life CHP® N/A Standard Roller N/A Steel N/A
C2100HNP (2.500" Pitch) N/A 2.500 N/A Nickel Plated N/A Standard Roller N/A Steel N/A
Unit of Measure
1 2 3 4 5