
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The complete LF Series Model 2 is comprised of a cylindrical hub, a flanged hub, a base element, and hardware.
The Model 2 provides a complete shaft-to-shaft coupling in a range of sizes for all industrial power transmission applications. It is similar to Model 1, except a flanged hub is added to make the shaft to shaft connection.
Model 2/S allows the drive package to be “blind” connected. As with all S-Style models, axial end float of equipment shafts can be accommodated without harmful push-pull force.
Unit of Measure
1
Part Number |
Description |
Outside Diameter |
Overall Length |
Nominal Torque |
Max. Torque |
CAD |
|---|---|---|---|---|---|---|
| 68514451617 | N/A LF2-CP-HTR60A-MDL2-.39 RSBX.47 RSB | N/A 3.350 in85.09 mm | N/A 2.360 in59.94 mm | N/A 180.00 in·lb | N/A 530.00 in·lb | N/A |
| 68514444200 | N/A LF30-CP-HTR60A-MDL2-RSBXRSB | N/A 7.870 in199.90 mm | N/A 5.51 in139.95 mm | N/A 4400.00 in·lb | N/A 12400.00 in·lb | N/A |
| 68514444189 | N/A LF50-CP-HTR60A-MDL2-RSBXRSB | N/A 7.870 in199.90 mm | N/A 5.51 in139.95 mm | N/A 6200.00 in·lb | N/A 18600.00 in·lb | N/A |
| 68514444190 | N/A LF140-CP-HTR60A-MDL2-RSBXRSB | N/A 10.240 in260.10 mm | N/A 6.610 in167.89 mm | N/A 15000.00 in·lb | N/A 43400.00 in·lb | N/A |
Unit of Measure
1