Designed for maintenence-free, continuous engagement, this multi-disc torque limiting coupling disperses torsional spikes that occur along the drivetrain. After absorbing shockload energy, the coupling can accept another spike. No pins or resets required!
ujt35
Unit of Measure
1 

Part Number

Max Torque

Total Inertia

Output Inertia

Weight

Outside Diameter

Overall Length

Between Flange Faces

Input Mounting Configuration

Output Mounting Configuration

CAD

TLC-UJT35 N/A 3024 lb·ft N/A 41.3 lb·ft² N/A 6.0 lb·ft² N/A 164 lb N/A 444.0 mm N/A 87.63 mm N/A 80.52 mm N/A 1810 N/A 1810 N/A
TLC-UJT235 N/A 6048 lb·ft N/A 45.1 lb·ft² N/A 6.9 lb·ft² N/A 182 lb N/A 444.0 mm N/A 95.8 mm N/A 94.49 mm N/A 1810 N/A 1810 N/A
TLC-UJT335 N/A 9072 lb·ft N/A 48.0 lb·ft² N/A 7.7 lb·ft² N/A 198 lb N/A 444.0 mm N/A 100.8 mm N/A 99.57 mm N/A 1810 N/A 1810 N/A
Unit of Measure
1