RRU Type - Drop-Out Style
    The RRU Type Uniflex coupling is designed for fast, easy installation and removal without disrupting the connected shafts. This is ideal when servicing impellers, bearings and seals. The design consists of two steel hubs fastened with cap screws to a Uniflex double flange coupling (UF Type). The RRU is easily disassembled by simply removing the cap screws and sliding out the UF center spring section.
    This design offers “quick disconnect” for drop out requirements. It can also accommodate a slightly larger shaft diameter than the standard U Type.
    Note: A complete RRU Type coupling is comprised of 2 hubs, 2 hardware kits, and a UF Type center drop out section.
RRU Type Uniflex Coupling Hubs w/ Keyway, Drop-Out Style - Imperial
RRU Type Uniflex Coupling Hubs w/ Keyway, Drop-Out Style - Imperial-2
Unit of Measure
1 

Part Number

Description 

Bore Size 

Overall Length

Min. Bore (Dimensions ID1/ID2)

Max. Bore (Dimensions ID1/ID2)

Max. Torque

68514451162 N/A RRU100-HUB-7/16 RSB N/A 7/16 in N/A 4.900 in124.46 mm N/A 0.438 in11.13 mm N/A 1.375 in34.93 mm N/A 63.8 N·m565 in·lb
68514448922 N/A RRU150-HUB-3/4 RSB N/A 3/4 in N/A 7.660 in194.56 mm N/A 0.750 in19.05 mm N/A 2.125 in53.98 mm N/A 213.5 N·m1890 in·lb
Unit of Measure
1