U Type Shaft-to-Shaft
- The U Type is the basis for all Uniflex couplings. It is a shaft-to-shaft flexible coupling with a simple one piece design, making it ideal for indexing, robotic or positioning applications. The U Type consists of a triple-wound flexible steel spring brazed to a steel hub at each end. This all steel design ensures optimum equipment protection in severe environments and/or high temperature applications. Regular and short versions are available for most sizes to accommodate different overall length requirements. Special hub or bore modifications are also possible. These units can be supplied with either pin holes or with keyways and set screws. Lovejoy does not recommend the reboring of uniflex couplings by customers due to potential damage to the brazed joint.
- This is a durable one-piece flexible coupling for general purpose shaft-to- shaft applications. It is the basis for all Uniflex coupling types.
Unit of Measure
1
Part Number |
Description |
Bore Size |
Keyway Size |
Dimension HD |
Overall Length |
Max. Torque |
|---|---|---|---|---|---|---|
| 68514426097 | N/A U50R-CP-1/2X1/2 | N/A 1/2 x 1/2 in | N/A 1/8 x 1/16 in | N/A 1.040 in26.42 mm | N/A 2.500 in63.50 mm | N/A 82 in·lb |
| 68514413255 | N/A U62R-CP-5/8X5/8 | N/A 5/8 x 5/8 in | N/A 3/16 x 3/32 in | N/A 1.420 in36.07 mm | N/A 2.720 in69.09 mm | N/A 126.00 in·lb |
| 68514444307 | N/A U62R-CP-1/2X5/8 | N/A 1/2 x 5/8 in | N/A 1/8 x 1/16 & 3/16 x 3/32 in | N/A 1.420 in36.07 mm | N/A 2.720 in69.09 mm | N/A 126.00 in·lb |
| 68514413351 | N/A U75R-CP-3/4X3/4 | N/A 3/4 x 3/4 in | N/A 3/16 x 3/32 in | N/A 1.420 in36.07 mm | N/A 3.310 in84.07 mm | N/A 175 in·lb |
| 68514426099 | N/A U75R-CP-5/8X5/8 | N/A 5/8 x 5/8 in | N/A 3/16 x 3/32 in | N/A 1.420 in36.07 mm | N/A 3.310 in84.07 mm | N/A 175 in·lb |
| 68514444108 | N/A U75R-CP-5/8X3/4 | N/A 5/8 x 3/4 in | N/A 3/16 x 3/32 in | N/A 1.420 in36.07 mm | N/A 3.310 in84.07 mm | N/A 175 in·lb |
| 68514413409 | N/A U87R-CP-7/8X7/8 | N/A 7/8 x 7/8 in | N/A 3/16 x 3/32 in | N/A 1.730 in43.94 mm | N/A 3.50 in88.90 mm | N/A 346 in·lb |
| 68514426102 | N/A U87R-CP-3/4X3/4 | N/A 3/4 x 3/4 in | N/A 3/16 x 3/32 in | N/A 1.730 in43.94 mm | N/A 3.50 in88.90 mm | N/A 346 in·lb |
| 68514445111 | N/A U87R-CP-3/4X7/8 | N/A 3/4 x 7/8 in | N/A 3/16 x 3/32 in | N/A 1.730 in43.94 mm | N/A 3.50 in88.90 mm | N/A 346 in·lb |
| 68514476445 | N/A U87R-CP-3/4X3/4-KW RH | N/A 3/4 x 3/4 in | N/A 3/16 x 3/32 & 1/4 x 1/8 in | N/A 1.730 in43.94 mm | N/A 3.50 in88.90 mm | N/A 346 in·lb |
| 68514413461 | N/A U100R-CP-1"X1" | N/A 1 x 1 in | N/A 1/4 x 1/8 in | N/A 2.11 in53.59 mm | N/A 4.120 in104.65 mm | N/A 565 in·lb |
| 68514426105 | N/A U100R-CP-3/4X3/4 | N/A 3/4 x 3/4 in | N/A 3/16 x 3/32 in | N/A 2.11 in53.59 mm | N/A 4.120 in104.65 mm | N/A 565 in·lb |
| 68514441962 | N/A U100R-CP-3/4X1" | N/A 3/4 x 1 in | N/A 3/16 x 3/32 & 1/4 x 1/8 in | N/A 2.11 in53.59 mm | N/A 4.120 in104.65 mm | N/A 565 in·lb |
| 68514444806 | N/A U100R-CP-5/8X1" | N/A 5/8 x 1 in | N/A 3/16 x 3/32 & 1/4 x 1/8 in | N/A 2.11 in53.59 mm | N/A 4.120 in104.65 mm | N/A 565 in·lb |
| 68514445210 | N/A U100R-CP-5/8X15/16 | N/A 5/8 x 15/16 in | N/A 3/16 x 3/32 & 1/4 x 1/8 in | N/A 2.11 in53.59 mm | N/A 4.120 in104.65 mm | N/A 565 in·lb |
| 68514413541 | N/A U125R-CP-1-1/4X1-1/4 | N/A 1 1/4 x 1 1/4 in | N/A 1/4 x 1/8 in | N/A 2.170 in55.12 mm | N/A 4.880 in123.95 mm | N/A 755 in·lb |
| 68514448325 | N/A U125R-CP-3/4X3/4 | N/A 3/4 x 3/4 in | N/A 3/16 x 3/32 in | N/A 2.170 in55.12 mm | N/A 4.880 in123.95 mm | N/A 755 in·lb |
| 68514413603 | N/A U137R-CP-1-3/8X1-3/8 | N/A 1 3/8 x 1 3/8 in | N/A 5/16 x 5/32 in | N/A 2.54 in64.52 mm | N/A 5.250 in133.35 mm | N/A 1260 in·lb |
| 68514476563 | N/A U137R-CP-5/8X1-1/2-SS LH NKW NSS RH | N/A 5/8 x 1 1/2 in | N/A No Keyway & 3/16 x 3/32 in | N/A 2.54 in64.52 mm | N/A 5.250 in133.35 mm | N/A 1260 in·lb |
| 68514413663 | N/A U150R-CP-1-1/2X1-1/2 | N/A 1 1/2 x 1 1/2 in | N/A 3/8 x 3/16 in | N/A 2.980 in75.69 mm | N/A 6.280 in159.51 mm | N/A 1890 in·lb |
| 68514444219 | N/A U150R-CP-1-3/8X1-7/16 | N/A 1 3/8 x 1 7/16 in | N/A 5/16 x 5/32 & 3/8 x 3/16 in | N/A 2.980 in75.69 mm | N/A 6.280 in159.51 mm | N/A 1890 in·lb |
Unit of Measure
1