-
Lovejoy is pleased to be able to provide quality grid couplings covering a
large number of industry standard sizes and lengths. The Lovejoy grid style
coupling has proven itself in performance and popularity over a wide range
of applications.
Lovejoy’s grid style coupling design has demonstrated its ability to dampen vibration by as much as 30% and can cushion shock loads that could cause damage to both the driving and driven equipment. The tapered grid spring design absorbs impact energy by spreading the energy out over the full length of the grid spring thus reducing the magnitude of the torque spikes.
The Lovejoy design uses a curved hub tooth profile which creates a progressive contact with the flexible grid spring as the application torque increases. This feature provides a more effective and efficient transmission of power in properly aligned couplings.
Lovejoy’s versatile design of industry standard hubs and grid springs for both horizontal and vertical cover styles allow Lovejoy couplings to be interchangeable with other industry standard grid couplings and components.
Proper grid coupling installation and maintenance can add to a longer coupling life. Grid spring replacement is simple and can be performed at a fraction of the cost and time of a complete coupling.
-
The Lovejoy Grid coupling is an ideal coupling for
applications where excellent performance is desired and
additional requirements for vibration dampening may
exist. The Horizontal Split Cover design is recommended
in applications where there may be some constraints
on the diameter of the coupling. The vertical design is
recommended for applications where higher speed is one of
the requirements.
- Designed for ease of maintenance and grid spring replacement
- High tensile grid springs ensure superior coupling performance and longer coupling life
- Split covers allow for easy access to grid springs
- Interchangeable with industry standard grid couplings
Part Number |
Item Name |
Description |
Bore Size |
Set Screw Style Coupling Size (Dimension T) |
Keyway Size (W x D) |
Length thru Bore |
Lovejoy® Grid Coupling Size |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405535 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1110-HUB-3.3720/3.3735-7/8X7/16KW | N/A 3 3/8 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 5.00 in127.00 mm | N/A 1110 |
N/A
|
| 69790405536 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1110-HUB-3.4970/3.4985-7/8X7/16KW | N/A 3 1/2 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 5.00 in127.00 mm | N/A 1110 |
N/A
|
| 69790405537 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1110-HUB-3.6220/3.6235-7/8X7/16KW | N/A 3 5/8 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 5.00 in127.00 mm | N/A 1110 |
N/A
|
| 69790405538 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1110-HUB-3.7470/3.7485-7/8X7/16KW | N/A 3 3/4 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 5.00 in127.00 mm | N/A 1110 |
N/A
|
| 69790405539 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1110-HUB-3.8720/3.8735-1"X1/2KW | N/A 3 7/8 in | N/A No Setscrew | N/A 1 x 1/2 in | N/A 5.00 in127.00 mm | N/A 1110 |
N/A
|
| 69790405540 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1110-HUB-3.9970/3.9985-1"X1/2KW | N/A 4 in | N/A No Setscrew | N/A 1 x 1/2 in | N/A 5.00 in127.00 mm | N/A 1110 |
N/A
|
| 69790405541 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1110-HUB-4.4965/4.4980-1"X1/2KW | N/A 4 1/2 in | N/A No Setscrew | N/A 1 x 1/2 in | N/A 5.00 in127.00 mm | N/A 1110 |
N/A
|
| 69790405542 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-2.9980/2.9990-3/4X3/8KW | N/A 3 in | N/A No Setscrew | N/A 3/4 x 3/8 in | N/A 5.880 in149.35 mm | N/A 1120 |
N/A
|
| 69790405543 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-3.1220/3.1235-3/4X3/8KW | N/A 3 1/8 in | N/A No Setscrew | N/A 3/4 x 3/8 in | N/A 5.880 in149.35 mm | N/A 1120 |
N/A
|
| 69790405544 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-3.2470/3.2485-3/4X3/8KW | N/A 3 1/4 in | N/A No Setscrew | N/A 3/4 x 3/8 in | N/A 5.880 in149.35 mm | N/A 1120 |
N/A
|
| 69790405545 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-3.3720/3.3735-7/8X7/16KW | N/A 3 3/8 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 5.880 in149.35 mm | N/A 1120 |
N/A
|
| 69790405546 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-3.4970/3.4985-7/8X7/16KW | N/A 3 1/2 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 5.880 in149.35 mm | N/A 1120 |
N/A
|
| 69790405547 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-3.6220/3.6235-7/8X7/16KW | N/A 3 5/8 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 5.880 in149.35 mm | N/A 1120 |
N/A
|
| 69790405548 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-3.7470/3.7485-7/8X7/16KW | N/A 3 3/4 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 5.880 in149.35 mm | N/A 1120 |
N/A
|
| 69790405549 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-3.8720/3.8735-1"X1/2KW | N/A 3 7/8 in | N/A No Setscrew | N/A 1 x 1/2 in | N/A 5.880 in149.35 mm | N/A 1120 |
N/A
|
| 69790405550 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-3.9970/3.9985-1"X1/2KW | N/A 4 in | N/A No Setscrew | N/A 1 x 1/2 in | N/A 5.880 in149.35 mm | N/A 1120 |
N/A
|
| 69790405551 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-4.4965/4.4980-1"X1/2KW | N/A 4 1/2 in | N/A No Setscrew | N/A 1 x 1/2 in | N/A 5.880 in149.35 mm | N/A 1120 |
N/A
|
| 69790405552 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1120-HUB-4.9965/4.9980-1-1/4X5/8KW | N/A 5 in | N/A No Setscrew | N/A 1 1/4 x 5/8 in | N/A 5.880 in149.35 mm | N/A 1120 |
N/A
|
| 69790405553 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1130-HUB-3.4970/3.4985-7/8X7/16KW | N/A 3 1/2 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 6.380 in162.05 mm | N/A 1130 |
N/A
|
| 69790405554 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1130-HUB-3.6220/3.6235-7/8X7/16KW | N/A 3 5/8 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 6.380 in162.05 mm | N/A 1130 |
N/A
|
| 69790405555 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1130-HUB-3.7470/3.7485-7/8X7/16KW | N/A 3 3/4 in | N/A No Setscrew | N/A 7/8 x 7/16 in | N/A 6.380 in162.05 mm | N/A 1130 |
N/A
|
| 69790405556 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1130-HUB-3.8720/3.8735-1"X1/2KW | N/A 3 7/8 in | N/A No Setscrew | N/A 1 x 1/2 in | N/A 6.380 in162.05 mm | N/A 1130 |
N/A
|
| 69790405557 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1130-HUB-3.9970/3.9985-1"X1/2KW | N/A 4 in | N/A No Setscrew | N/A 1 x 1/2 in | N/A 6.380 in162.05 mm | N/A 1130 | N/A |
| 69790405558 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1130-HUB-4.4965/4.4980-1"X1/2KW | N/A 4 1/2 in | N/A No Setscrew | N/A 1 x 1/2 in | N/A 6.380 in162.05 mm | N/A 1130 | N/A |
| 69790405559 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1130-HUB-4.9965/4.9980-1-1/4X5/8KW | N/A 5 in | N/A No Setscrew | N/A 1 1/4 x 5/8 in | N/A 6.380 in162.05 mm | N/A 1130 | N/A |