- The LC Type coupling consists of one standard L Type hub (without collar
attachment), one LC Type hub (provides collar attachment), one standard
snap wrap center and one collar with screws.
In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
|---|---|---|---|---|---|---|
| 68514445327 | N/A LC090-HUB-1"-1/4X1/8KW | N/A 1 in | N/A LC090 | N/A 1/4 x 1/8 in | N/A 0.810 in20.57 mm | N/A 2.11 in53.59 mm |
| 68514445325 | N/A LC090-HUB-3/4-3/16X3/32KW | N/A 3/4 in | N/A LC090 | N/A 3/16 x 3/32 in | N/A 0.810 in20.57 mm | N/A 2.11 in53.59 mm |
| 68514445324 | N/A LC090-HUB-5/8-3/16X3/32KW | N/A 5/8 in | N/A LC090 | N/A 3/16 x 3/32 in | N/A 0.810 in20.57 mm | N/A 2.11 in53.59 mm |
| 68514445326 | N/A LC090-HUB-7/8-3/16X3/32KW | N/A 7/8 in | N/A LC090 | N/A 3/16 x 3/32 in | N/A 0.810 in20.57 mm | N/A 2.11 in53.59 mm |
| 68514411139 | N/A LC095-HUB-1"-1/4X1/8KW | N/A 1 in | N/A LC095 | N/A 1/4 x 1/8 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
| 68514444156 | N/A LC095-HUB-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A LC095 | N/A 1/4 x 1/8 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
| 68514411138 | N/A LC095-HUB-15/16-1/4X1/8KW | N/A 15/16 in | N/A LC095 | N/A 1/4 x 1/8 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
| 68514411136 | N/A LC095-HUB-13/16-3/16X3/32KW | N/A 13/16 in | N/A LC095 | N/A 3/16 x 3/32 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
| 68514411135 | N/A LC095-HUB-3/4-3/16X3/32KW | N/A 3/4 in | N/A LC095 | N/A 3/16 x 3/32 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
| 68514411134 | N/A LC095-HUB-5/8-3/16X3/32KW | N/A 5/8 in | N/A LC095 | N/A 3/16 x 3/32 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
| 68514411137 | N/A LC095-HUB-7/8-3/16X3/32KW | N/A 7/8 in | N/A LC095 | N/A 3/16 x 3/32 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
| 68514476248 | N/A LC095-HUB-5/8-5/32X5/64KW | N/A 5/8 in | N/A LC095 | N/A 5/32 x 5/64 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
| 68514452825 | N/A LC099-HUB-1"-1/4X1/8KW | N/A 1 in | N/A LC099 | N/A 1/4 x 1/8 in | N/A 1.060 in26.92 mm | N/A 2.53 in64.26 mm |
| 68514456567 | N/A LC099-HUB-7/8-1/4X1/8KW | N/A 7/8 in | N/A LC099 | N/A 1/4 x 1/8 in | N/A 1.060 in26.92 mm | N/A 2.53 in64.26 mm |
| 68514448886 | N/A LC099-HUB-5/8-3/16X3/32KW | N/A 5/8 in | N/A LC099 | N/A 3/16 x 3/32 in | N/A 1.060 in26.92 mm | N/A 2.53 in64.26 mm |
| 68514411579 | N/A LC100-HUB-1"-1/4X1/8KW | N/A 1 in | N/A LC100 | N/A 1/4 x 1/8 in | N/A 1.38 in35.05 mm | N/A 2.53 in64.26 mm |
| 68514411581 | N/A LC100-HUB-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A LC100 | N/A 1/4 x 1/8 in | N/A 1.38 in35.05 mm | N/A 2.53 in64.26 mm |
| 68514449553 | N/A LC100-HUB-7/8-1/4X1/8KW | N/A 7/8 in | N/A LC100 | N/A 1/4 x 1/8 in | N/A 1.38 in35.05 mm | N/A 2.53 in64.26 mm |
| 68514448768 | N/A LC100-HUB-1/2-1/8X1/16KW | N/A 1/2 in | N/A LC100 | N/A 1/8 x 1/16 in | N/A 1.38 in35.05 mm | N/A 2.53 in64.26 mm |
| 68514455466 | N/A LC100-HUB-3/4-1/8X1/16KW | N/A 3/4 in | N/A LC100 | N/A 1/8 x 1/16 in | N/A 1.38 in35.05 mm | N/A 2.53 in64.26 mm |
| 68514441920 | N/A LC100-HUB-3/4-3/16X3/32KW | N/A 3/4 in | N/A LC100 | N/A 3/16 x 3/32 in | N/A 1.38 in35.05 mm | N/A 2.53 in64.26 mm |
| 68514411577 | N/A LC100-HUB-5/8-3/16X3/32KW | N/A 5/8 in | N/A LC100 | N/A 3/16 x 3/32 in | N/A 1.38 in35.05 mm | N/A 2.53 in64.26 mm |
| 68514411578 | N/A LC100-HUB-7/8-3/16X3/32KW | N/A 7/8 in | N/A LC100 | N/A 3/16 x 3/32 in | N/A 1.38 in35.05 mm | N/A 2.53 in64.26 mm |
| 68514459046 | N/A LC100-HUB-1-1/4-5/16X5/32KW | N/A 1 1/4 in | N/A LC100 | N/A 5/16 x 5/32 in | N/A 1.38 in35.05 mm | N/A 2.53 in64.26 mm |
| 68514445257 | N/A LC100-HUB-1-3/8-5/16X5/32KW | N/A 1 3/8 in | N/A LC100 | N/A 5/16 x 5/32 in | N/A 1.38 in35.05 mm | N/A 2.53 in64.26 mm |