WB Series Pulley
Models M-007, 245, 260 Adjustable Driver Pulleys - Imperial-2
Unit of Measure
1 

Part Number

Description 

Bore Diameter 

Belt Size

Keyway Size 

Outside Diameter (Dimension C)

Max. Pitch Diameter (Dimension PD)

Min. Pitch Diameter (Dimension PD)

68514418698 N/A 245-1/2-PULLEY N/A 1/2 in N/A 1422V N/A 3/16 x 3/32 in N/A 6.000 in N/A 5.800 in N/A 1.900 in
68514418700 N/A 245-5/8-PULLEY N/A 5/8 in N/A 1422V N/A 3/16 x 3/32 in N/A 6.000 in N/A 5.800 in N/A 1.900 in
68514418702 N/A 245-3/4-PULLEY N/A 3/4 in N/A 1422V N/A 3/16 x 3/32 in N/A 6.000 in N/A 5.800 in N/A 1.900 in
Unit of Measure
1