
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
As the gold standard in underground mining brakes since the 1980's, PT Tech's wet brakes provide high safety and long life. It acts as both a spring-set parking brake and a master cylinder operated dynamic service brake. Contact our Sales and Engineering teams for more information.
Unit of Measure
1
Part Number |
Spline |
Service Break Torque (lb-in per 100 PSI) |
Nominal Parking Brake Torque (New) (lb-in) |
Nominal Parking Brake Torque (Worn) (lb-in) |
Max Service Break Pressure |
Max Service Break Release Pressure |
CAD |
|---|---|---|---|---|---|---|---|
| WBLT-517-381-0 | N/A Shaft 20T External Spline | N/A 1250 in·lb | N/A 17200 | N/A 14000 | N/A 1400 psi | N/A 2200 psi |
N/A
|
| WBLT-517-381-2 | N/A Shaft 20T Internal Spline | N/A | N/A | N/A | N/A | N/A |
N/A
|
| WBLT-517-381-4 | N/A Shaft 20T External Spline - Glycol | N/A | N/A | N/A | N/A | N/A |
N/A
|
Unit of Measure
1