CAD (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
376 - 400 of 494 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

N/A QF175X2-3/8U N/A 2-3/8 in N/A 175 N/A 5/8X5/16 in N/A 2.67 in67.8 mm N/A
N/A QF175S303X2-5/8 N/A 2-5/8 in N/A 175 N/A 5/8X5/16 in N/A 2.67 in67.8 mm N/A
N/A QF175X2-5/8 N/A 2-5/8 in N/A 175 N/A 5/8X5/16 in N/A 2.67 in67.8 mm N/A
N/A QF175X2-5/8U N/A 2-5/8 in N/A 175 N/A 5/8X5/16 in N/A 2.67 in67.8 mm N/A
N/A QF175S303X2-7/8 N/A 2-7/8 in N/A 175 N/A 3/4X3/8 in N/A 2.67 in67.8 mm N/A
N/A QF175X2-7/8 N/A 2-7/8 in N/A 175 N/A 3/4X3/8 in N/A 2.67 in67.8 mm N/A
N/A QF175X2-7/8E N/A 2-7/8 in N/A 175 N/A 7/8X7/16 in N/A 2.67 in67.8 mm N/A
N/A QF175X2-7/8U N/A 2-7/8 in N/A 175 N/A 3/4X3/8 in N/A 2.67 in67.8 mm N/A
N/A QF175S303X3-1/8 N/A 3-1/8 in N/A 175 N/A 3/4X3/8 in N/A 2.67 in67.8 mm N/A
N/A QF175X3-1/8 N/A 3-1/8 in N/A 175 N/A 3/4X3/8 in N/A 2.67 in67.8 mm N/A
N/A QF175S303X3-3/8 N/A 3-3/8 in N/A 175 N/A 7/8X7/16 in N/A 2.67 in67.8 mm N/A
N/A QF175X3-3/8 N/A 3-3/8 in N/A 175 N/A 7/8X7/16 in N/A 2.67 in67.8 mm N/A
N/A QF175X3-3/8U N/A 3-3/8 in N/A 175 N/A 7/8X7/16 in N/A 2.67 in67.8 mm N/A
N/A QF175X3-3/8UKW N/A 3-3/8 in N/A 175 N/A 7/8X7/16 in N/A 2.67 in67.8 mm N/A
N/A QF175S303X3-5/8 N/A 3-5/8 in N/A 175 N/A 7/8X7/16 in N/A 2.67 in67.8 mm N/A
N/A QF175X3-5/8 N/A 3-5/8 in N/A 175 N/A 7/8X7/16 in N/A 2.67 in67.8 mm N/A
N/A QF175X3-5/8U N/A 3-5/8 in N/A 175 N/A 7/8X7/16 in N/A 2.67 in67.8 mm N/A
N/A QF175S303X3-7/8 N/A 3-7/8 in N/A 175 N/A 1x1/2 in N/A 2.67 in67.8 mm N/A
N/A QF175X3-7/8 N/A 3-7/8 in N/A 175 N/A 1x1/2 in N/A 2.67 in67.8 mm N/A
N/A QF175X3-7/8U N/A 3-7/8 in N/A 175 N/A 1x1/2 in N/A 2.67 in67.8 mm N/A
N/A QF175X3-7/8USH N/A 3-7/8 in N/A 175 N/A 1x1/2 in N/A 2.67 in67.8 mm N/A
N/A QF175X1-7/16U N/A 1-7/16 in N/A 175 N/A 3/8x3/16 in N/A 2.67 in67.8 mm N/A
N/A QF175X1-11/16 N/A 1-11/16 in N/A 175 N/A 3/8x3/16 in N/A 2.67 in67.8 mm N/A
N/A QF175X1-15/16 N/A 1-15/16 in N/A 175 N/A 1/2X1/4 in N/A 2.67 in67.8 mm N/A
N/A QF175X2-1/16 N/A 2-1/16 in N/A 175 N/A 1/2X1/4 in N/A 2.67 in67.8 mm N/A
376 - 400 of 494 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20