CAD (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
426 - 450 of 494 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

N/A QF175XPB N/A Solid in N/A 175 N/A No Keyway in N/A 2.67 in67.8 mm N/A
N/A QF175XPBTD N/A Pilot 1" in N/A 175 N/A No Keyway in N/A 2.67 in67.8 mm N/A
N/A QF175XPBTDC N/A Pilot 1" in N/A 175 N/A No Keyway in N/A 2.67 in67.8 mm N/A
N/A QF250X1 N/A 1 in N/A 250 N/A 1/4x1/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X2 N/A 2 in N/A 250 N/A 1/2X1/4 in N/A 3.1 in78.7 mm N/A
N/A QF250S303X3 N/A 3 in N/A 250 N/A 3/4X3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X3 N/A 3 in N/A 250 N/A 3/4X3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X3U N/A 3 in N/A 250 N/A 3/4X3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250S303X4 N/A 4 in N/A 250 N/A 1x1/2 in N/A 3.1 in78.7 mm N/A
N/A QF250X4 N/A 4 in N/A 250 N/A 1x1/2 in N/A 3.1 in78.7 mm N/A
N/A QF250X1-1/2 N/A 1-1/2 in N/A 250 N/A 3/8x3/16 in N/A 3.1 in78.7 mm N/A
N/A QF250X2-1/2 N/A 2-1/2 in N/A 250 N/A 5/8X5/16 in N/A 3.1 in78.7 mm N/A
N/A QF250X2-1/2U N/A 2-1/2 in N/A 250 N/A 5/8X5/16 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-1/2 N/A 3-1/2 in N/A 250 N/A 7/8X7/16 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-1/2U N/A 3-1/2 in N/A 250 N/A 7/8X7/16 in N/A 3.1 in78.7 mm N/A
N/A QF250X1-1/4 N/A 1-1/4 in N/A 250 N/A 1/4x1/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X1-3/4 N/A 1-3/4 in N/A 250 N/A 3/8x3/16 in N/A 3.1 in78.7 mm N/A
N/A QF250X2-1/4 N/A 2-1/4 in N/A 250 N/A 1/2X1/4 in N/A 3.1 in78.7 mm N/A
N/A QF250X2-1/4U N/A 2-1/4 in N/A 250 N/A 1/2X1/4 in N/A 3.1 in78.7 mm N/A
N/A QF250X2-3/4 N/A 2-3/4 in N/A 250 N/A 5/8X5/16 in N/A 3.1 in78.7 mm N/A
N/A QF250X2-3/4SH N/A 2-3/4 in N/A 250 N/A 5/8X5/16 in N/A 3.1 in78.7 mm N/A
N/A QF250X2-3/4U N/A 2-3/4 in N/A 250 N/A 5/8X5/16 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-1/4 N/A 3-1/4 in N/A 250 N/A 3/4X3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-1/4U N/A 3-1/4 in N/A 250 N/A 3/4X3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-3/4 N/A 3-3/4 in N/A 250 N/A 7/8X7/16 in N/A 3.1 in78.7 mm N/A
426 - 450 of 494 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20