CAD (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
26 - 50 of 494 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

N/A QF15X1BO N/A 1 in N/A 15 N/A 1/4 x 1/8 in N/A 1.34 in34 mm N/A
N/A QF15X1E N/A 1 in N/A 15 N/A 5/16X5/32 in N/A 1.34 in34 mm N/A
N/A QF15X1U N/A 1 in N/A 15 N/A 1/4 x 1/8 in N/A 1.34 in34 mm N/A
N/A QF15X2 N/A 2 in N/A 15 N/A 1/2X1/4 in N/A 1.34 in34 mm N/A
N/A QF15X1-5/32 N/A 1-5/32 in N/A 15 N/A 1/4x1/8 in N/A 1.34 in34 mm N/A
N/A QF15S303X1-1/2 N/A 1-1/2 in N/A 15 N/A 3/8 x 3/16 in N/A 1.34 in34 mm N/A
N/A QF15X1-1/2 N/A 1-1/2 in N/A 15 N/A 3/8 x 3/16 in N/A 1.34 in34 mm N/A
N/A QF15X1-1/2U N/A 1-1/2 in N/A 15 N/A 3/8 x 3/16 in N/A 1.34 in34 mm N/A
N/A QF15S303X1-1/4 N/A 1-1/4 in N/A 15 N/A 1/4 x 1/8 in N/A 1.34 in34 mm N/A
N/A QF15S303X1-1/4E N/A 1-1/4 in N/A 15 N/A 5/16 x 5/32 in N/A 1.34 in34 mm N/A
N/A QF15S303X1-1/4U N/A 1-1/4 in N/A 15 N/A 1/4 x 1/8 in N/A 1.34 in34 mm N/A
N/A QF15S316X1-1/4 N/A 1-1/4 in N/A 15 N/A 1/4 x 1/8 in N/A 1.34 in34 mm N/A
N/A QF15X1-1/4 N/A 1-1/4 in N/A 15 N/A 1/4 x 1/8 in N/A 1.34 in34 mm N/A
N/A QF15X1-1/4E N/A 1-1/4 in N/A 15 N/A 5/16 x 5/32 in N/A 1.34 in34 mm N/A
N/A QF15X1-1/4SH N/A 1-1/4 in N/A 15 N/A 1/4 x 1/8 in N/A 1.34 in34 mm N/A
N/A QF15X1-1/4U N/A 1-1/4 in N/A 15 N/A 1/4x1/8 in N/A 1.34 in34 mm N/A
N/A QF15S303X1-1/8 N/A 1-1/8 in N/A 15 N/A 1/4x1/8 in N/A 1.34 in34 mm N/A
N/A QF15S303X1-1/8U N/A 1-1/8 in N/A 15 N/A 1/4x1/8 in N/A 1.34 in34 mm N/A
N/A QF15X1-1/8 N/A 1-1/8 in N/A 15 N/A 1/4x1/8 in N/A 1.34 in34 mm N/A
N/A QF15X1-1/8E N/A 1-1/8 in N/A 15 N/A 5/16 x 5/32 in N/A 1.34 in34 mm N/A
N/A QF15X1-1/8U N/A 1-1/8 in N/A 15 N/A 1/4x1/8 in N/A 1.34 in34 mm N/A
N/A QF15S303X1-3/8 N/A 1-3/8 in N/A 15 N/A 5/16 x 5/32 in N/A 1.34 in34 mm N/A
N/A QF15X1-3/8 N/A 1-3/8 in N/A 15 N/A 5/16 x 5/32 in N/A 1.34 in34 mm N/A
N/A QF15X1-3/8E N/A 1-3/8 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A
N/A QF15X1-3/8EU N/A 1-3/8 in N/A 15 N/A 5/16 x 5/32 in N/A 1.34 in34 mm N/A
26 - 50 of 494 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »