CAD (0)
▾
QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
QUICK FLEX® Couplings
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345044244 | Description N/A QF250X3-7/8U | Bore Size N/A 3-7/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1x1/2 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345043052 | Description N/A QF250X4-1/8 | Bore Size N/A 4-1/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1x1/2 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345043053 | Description N/A QF250X4-1/8U | Bore Size N/A 4-1/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1x1/2 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044232 | Description N/A QF250X2-5/16 | Bore Size N/A 2-5/16 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044234 | Description N/A QF250X2-7/16 | Bore Size N/A 2-7/16 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044203 | Description N/A QF250S303X2-15/16 | Bore Size N/A 2-15/16 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044229 | Description N/A QF250X2-15/16 | Bore Size N/A 2-15/16 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345043035 | Description N/A QF250X2-15/16U | Bore Size N/A 2-15/16 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345043215 | Description N/A QF250X3-1/16 | Bore Size N/A 3-1/16 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044240 | Description N/A QF250X3-3/16 | Bore Size N/A 3-3/16 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044242 | Description N/A QF250X3-5/16 | Bore Size N/A 3-5/16 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345043050 | Description N/A QF250X3-7/16 | Bore Size N/A 3-7/16 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044245 | Description N/A QF250X3-9/16 | Bore Size N/A 3-9/16 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345043051 | Description N/A QF250X3-9/16U | Bore Size N/A 3-9/16 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345043044 | Description N/A QF250X3-11/16 | Bore Size N/A 3-11/16 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044207 | Description N/A QF250S303X3-15/16 | Bore Size N/A 3-15/16 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1x1/2 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345040991 | Description N/A QF250X3-15/16 | Bore Size N/A 3-15/16 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1x1/2 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044239 | Description N/A QF250X3-15/16U | Bore Size N/A 3-15/16 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1/x1/2 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345095970 | Description N/A QF250S303XPB | Bore Size N/A Pilot 1 1/2" in | Coupling Size N/A 250 | Keyway Size (W x D) N/A No Keyway in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |