Timken World
Request A Quote
Contact
Engineering Tools
Menu
Close
Home
Timken
Search
Close
Register/Login
Account
Register
Login
's
Dashboard
Logout
Search
Filter by Type
Brochure / Sell Sheet
Case Study
Catalog
Other
Technical Paper
Filter by Market
Aerospace
Aggregate / Cement
Agriculture
Automotive
Civil Aerospace
Commercial Vehicle
Construction
Defense
Energy
Oil & Gas
Wind
Food Industry
Gears / Gear Drives
Heavy Moveable Structures
Industrial Equipment & Machinery
Machine Tool
Marine
Metals
Mining
Other
Outdoor Power Equipment
Pumps & Compressors
Rail
Filter by Products
Ball Bearings
Cylindrical Roller Bearings
Integrated Bearing Assemblies
Mounted Bearings
Other
Precision Ball Bearings
Precision Cylindrical Roller Bearings
Precision Tapered Roller Bearings
Related Products
Spherical Roller Bearings
Tapered Roller Bearings
Tapered Roller Bearings (Metric)
Thrust Bearings
Thrust Spherical Roller Bearings
Engineering Tools
Bearing Search
Timken
®
Syber
®
Bearing System Designer
Seal Search
Grease Lubrication Calculator
Bearing Tolerances
Bearing Spring Rates (TRB)
Bearing Periodic Frequencies
Bearing Fitting Practice
Gear Force Calculations
Bearing Clearance Calculations
Unit Conversion Tool
Bearing Installation Calculations
Precision Bearing Selector
Bearing Fatigue Life
Other Tools
Learn More About Our Tools
CAD Drawings
Knowledge & Support
Catalogs & Literature
Training
Technical Expertise
Product Warnings
Guided Help
Timken World
Contact Us
Request A Quote
Logout
CAD (0)
▾
Cart is empty
Request CAD files
All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - 2TS (Matched Bearing Assembly)
>
Tapered Roller Bearings - 2TS-IM (Matched Bearing Assembly, Indirect Mount)
> Advanced Search
Advanced Search in Tapered Roller Bearings - 2TS-IM (Matched Bearing Assembly, Indirect Mount)
Unit of Measure
Imperial
Metric
Both
Specifications
Cone Part Number
No Preference
02475
07100
13889
18780
18790
25590
2585
26886
27689
28580
28985
29675
29685
31597
33287
3382
3383
33895
3490
36690
37425
3779
3780
386A
3875
3876
387A
3880
390A
39575
39580
39581
39590
3975
3984
399A
420
42350
42375
42381
42690
4395
45289
462
46790
470975
47686
47687
47896
48190
48290
48393
484
48685
495A
497
52400
529
544090
5595
56425
575
593
593A
594
6386
64450
6464
65200
65390
6559C
656
6575
67388
67390
67391
677
67790
67983
683
68462
685
687
71450
71453
74525
74550
74551X
759
78250
80480
81590
82576
842
850
8573
8578
861
896
898
90334
90381
9185
9285
938
9380
93800
93825
942
94650
94700
95475
95525
95528
96900
98350
98400
99590X
99603
DX513576
EE107057
EE107060
EE128111
EE161400
EE203130
EE219068
EE291250
EE350701
EE350750
EE380080
EE420801
EE435102
EE607070
EE750558
EE780705
EE923095
H238148
H242649
H247549
H715332
H715340
H715341
H715345
H715348
H852849
H859049
H913849
H917840
H936340
H936349
H961649
HH221431
HH221440
HH221449
HH224334
HH224346
HH231649
HH234031
HH249949
HH437549
HH840249
HH914449
HH923649
HH926744
HH926749
HH932132
HH932145
HH949549
HH953749
HM212049
HM218248
HM227545
HM231148
HM231149
HM237532
HM237535
HM237537
HM237545
HM237547
HM259048
HM259049
HM262749
HM516442
HM516449C
HM535347
HM535349
HM624749
HM743337
HM801346
HM801349
HM804846
HM807044
HM807046
HM813841
HM813846
HM88649
HM903249
HM905843
HM911242
HM911244
HM926740
HM926745
HM926747
HM926749
JHM318448
JHM516849
JHM522649
JHM522649AC
JHM534149
JHM720249
JHM807045
JHM840449
JHM88540
JL69349
JLM104948
JLM506849
JLM508748
JLM710949C
JLM714149
JM205149
JM207049
JM511946
JM515649
JM612949
JM716649
JM718149
JM720249
JM734449
JM734449A
JM736149
JM738249
JM822049
JP12049
L163149
L225849
L357049
L432349
L44643
L467549
L507945
L507949
L521949
L540049
L610549
L623149
L68149
L853049
L860049
L865547
L879947
LL264648
LL481448
LL483449
LL521849C
LL575343
LL575349
LL771948
LL778149
LL957049
LM102949
LM104949E
LM12749
LM361649
LM451349V
LM501349
LM522548
LM603049
LM654642
LM654649
LM665949
LM67048
LM67049A
LM739749
LM742749
LM757049
LM772748
M229349
M241545
M244249
M249747
M255449
M268749
M349549
M88040A
X32044XM
Cup Part Number
No Preference
02420
07196
107105
128160
13830
161900
18720
203190
219117
2520
25520
26820
27620
28523
28920
291750
29620
31520
3320
3339
33462
33821
3420
351687
36626
3720
3730
37625
380190
3820
3821
382A
3920
3925
394A
39520
39521
414
421450
42584
42587
42620
4335
435165
45221
453X
46720
470132
472A
47620
47820
48120
48220
48320
48620
492A
493
522
52618
52637
544116
544118
5535
56650
572
592
592A
592XS
593X
607140
6320
6420
64700
652A
65320
6535
65500
672
67322
67720
67920
68712
71750
74846X
74850
751200
752
781400
78537
80425
81964
82950
832
8520
854
892
90744
9121
9220
923175
93125
932
9321
933
94113
95925
96140
98788
99098X
99100
DX808218
H238110
H242610
H247510
H715311
H852810
H859010
H913810
H917810
H936310
H936316
H961610
HH221410
HH224310
HH231615
HH234010
HH249910
HH437510
HH840210
HH914412
HH923610
HH926710
HH926716
HH932110
HH932115
HH949510
HH953710
HM212010
HM212011
HM218210
HM227519
HM231110
HM231115
HM237510
HM237513
HM259010
HM262710
HM516410
HM535310
HM624710
HM743310
HM801310
HM804810
HM807010
HM813811
HM88610
HM903210
HM905810
HM911210
HM911216
HM926710
JHM318410
JHM516810
JHM522610
JHM534110
JHM720210
JHM807012
JHM840410
JHM88513
JL69310
JLM104910
JLM506810
JLM508710
JLM710910
JLM714110
JM205110
JM207010
JM511910
JM515610
JM612910
JM716610
JM718110
JM720210
JM734410
JM736110
JM738210
JM822010
JP12010
L163110
L225810
L357010
L432310
L44610
L467510
L507910
L521910
L540010
L610510
L623110
L68111
L853010
L860010
L865512
L879910
LL264610
LL481411
LL483418
LL521811
LL575310
LL771911
LL778110
LL957010
LM102910
LM104911
LM12711
LM361610
LM451310V
LM501310
LM522510
LM603011
LM654610
LM654611
LM665910
LM67010
LM67014
LM739710
LM742710
LM757010
LM772710
M229310
M241510
M244210
M249710
M255410
M268710
M349510
M88010
Y32044XM
Inner Spacer Part Number
No Preference
9S-938
H238148XA
H247549XE
H715340XA
H715340XB
H715341XA
H715345XA
H852849XA
H859049XB
H913849XA
H913849XC
H913849XE
H917840XA
H936340XA
H936340XE
H936349XB
H936349XC
H936349XE
H936349XR
H936349XS
H961649XA
HH221431XA
HH221449XA
HH221449XS
HH224334XA
HH224346XC
HH231649XB
HH234031XA
HH249949XA
HH437549XA
HH840249XA
HH914449XA
HH923649XA
HH923649XB
HH923649XC
HH926744XB
HH926744XE
HH926749XA
HH926749XB
HH926749XS
HH932132XA
HH932132XB
HH932132XD
HH932145XA
HH932145XC
HH932145XE
HH949549XA
HH949549XB
HH949549XC
HM212049XA
HM212049XB
HM212049XS
HM218248XA
HM227545XA
HM227545XB
HM231148XB
HM231148XE
HM231149XC
HM237532XS
HM237535XW
HM237537XB
HM237545XC
HM237547XA
HM259048XA
HM259049XE
HM318448XA
HM516449XC
HM522649XA
HM534149XA
HM535347XA
HM535349XB
HM535349XE
HM535349XS
HM743337XB
HM801346XC
HM801349XA
HM804846XA
HM807045XA
HM807046XA
HM813841XA
HM813846XA
HM840449XA
HM88649XB
HM903249XA
HM903249XC
HM905843XA
HM926740XA
HM926740XE
HM926745XA
HM926747XE
HM926749XE
JX5027A
JX5508A
JX6526A
JX8599AI
JX9039A
K109152R
K143254
K143256R
K149547
K154145R
K158596R
K159817
K160046
K160075
K160776
K161161
K161319
K161993
K162145
K162304
K162305
K163370
K163507
K163508
K163612
K163629
K163636
K164387
K164782
K164877
K165289
K165356
K165358
K165766
K166867
K167206
K167207
K167686
K167741
K168902
K29946
K312472
K426900R
K523966R
K524656
K622880
K638156
K657100
K667359
K671271
K679387
K723156
K734795
K760976
K769618
K785066
K794477
K800887
K820378
K84216
K852721
K85610
K85660
K865710
K886157
K901320
K921998
K927095
K980671
K989566
L163149XS
L357049XC
L432349XB
L44643XA
L467549XA
L507945XC
L507949XA
L507949XE
L521949XC
L623149XB
L853049XA
L860049XS
L865547XA
L865547XC
L879947XA
LL264648XA
LL481448XA
LL483449XA
LL521849XB
LL575343XA
LL575349XA
LL771948XA
LL771948XB
LL778149XA
LL957049XA
LM102949XA
LM104948XB
LM361649XB
LM361649XC
LM508748XA
LM522549XA
LM603049XB
LM603049XF
LM654642XA
LM654649XE
LM67049XA
LM710949XA
LM714149XA
LM714149XB
LM739749XE
LM742749XE
LM757049XC
LM772748XC
LM772748XE
LM772748XR
LM772748XS
M207049XA
M241545XA
M244249XA
M249747XB
M255449XB
M349549XA
M511946XA
M515649XC
M612949XA
M716649XB
M718149XA
M720249XA
M720249XB
M734449XB
M736149XC
M738249XB
M822049XA
M88040XA
X10S-71450
X11S-74550
X12S-759
X13S-94700
X1H9380
X1S-07100
X1S-107057
X1S-161400
X1S-203130
X1S-219068
X1S-25572
X1S-25590
X1S-28150
X1S-28580
X1S-291250
X1S-29675
X1S-29685
X1S-3382
X1S-3383
X1S-350750
X1S-3780
X1S-380081
X1S-387
X1S-3875
X1S-3880
X1S-388A
X1S-39580
X1S-39581
X1S-39590
X1S-3975
X1S-3984
X1S-399A
X1S-42375
X1S-42376
X1S-42690
X1S-435102
X1S-4395
X1S-44150
X1S-45289
X1S-47681
X1S-47686
X1S-47896
X1S-48290
X1S-484
X1S-52400
X1S-529
X1S-544090
X1S-558
X1S-5595
X1S-575
X1S-593
X1S-6386
X1S-64450
X1S-6464
X1S-65200
X1S-65390
X1S-6559
X1S-6575
X1S-67388
X1S-67390
X1S-68462
X1S-687
X1S-74550
X1S-750558
X1S-842
X1S-8578
X1S-896
X1S-90334
X1S-90381
X1S-9185
X1S-93825
X1S-95528
X2S-128111
X2S-18780
X2S-219068
X2S-22168
X2S-28985
X2S-29685
X2S-34306
X2S-350701
X2S-3779
X2S-380080
X2S-390A
X2S-39585
X2S-42381
X2S-47896
X2S-48685
X2S-497
X2S-56425
X2S-607070
X2S-6464
X2S-677
X2S-67983
X2S-685
X2S-687
X2S-71453
X2S-81590
X2S-923095
X2S-9285
X2S-94650
X3S-2585
X3S-27689
X3S-33287
X3S-350701
X3S-350750
X3S-386A
X3S-48190
X3S-67790
X3S-683
X3S-71450
X3S-74525
X3S-780705
X3S-80480
X4S-18790
X4S-33287
X4S-33895
X4S-36690
X4S-3780
X4S-385
X4S-420801
X4S-46790
X4S-495A
X4S-594
X4S-850
X4S-8573
X4S-898
X4S-90381
X4S-9285
X4S-93800
X4S-93825
X4S-95475
X4S-98350
X5S-462
X5S-52400
X5S-575
X5S-82576
X5S-938
X5S-9380
X5S-99603
X6S-37425
X6S-462
X6S-48393
X6S-593
X6S-64450
X6S-67790
X6S-71450
X6S-95475
X6S-96900
X7S-18790
X7S-399A
X7S-74550
X7S-78250
X7S-938
X7S-99600
X8S-3780
X8S-861
X9S-861
X9S-938
XC2448-S
Outer Spacer Part Number
No Preference
5S-18720
H247510EF
H715311EA
H715311EB
H715311EC
H852810EA
H859010EC
H913810EE
H913810ES
H913810EW
H917810EA
H936310EC
H936310EE
H936310EG
H936316EB
H936316EG
H961610EB
HH221410EE
HH221410ER
HH224310EX
HH249910EB
HH437510EB
HH840210EB
HH914412EB
HH923610ES
HH926710EA
HH926710EC
HH926710EX
HH926716EB
HH932110EA
HH932110EB
HH932110EE
HH932115EA
HH932115EC
HH949510EB
HM212010EB
HM212011EB
HM218210EB
HM227519EC
HM227519EE
HM231110EE
HM231110ES
HM231115EC
HM237510CA
HM237510EK
HM237510EN
HM237513EB
HM259010ER
HM259010ES
HM318410ES
HM516410ES
HM516810ES
HM522610ES
HM534110ES
HM535310EE
HM535310ES
HM535310EW
HM535310EX
HM624710EA
HM720210ES
HM804810EA
HM807010EA
HM807010EC
HM807012ES
HM813811EA
HM813811EB
HM840410EA
HM903210EC
HM926710EB
HM926710ER
JYH10524-QH
JYH15539RSR
JYH17006R
JYH9508P
K154155
K158598R
K159816
K160047
K160550
K160775
K160929
K161162
K161318
K161994
K162146
K162721
K163635
K164781
K164878
K165290
K165357
K165359
K165765
K166866
K167205
K167208
K167687
K168817
K168901
K172282
K172289
K172427
K172537
K173277
K612219
K661248
K739383
K740996
K766000
K798910
K802049
K836276
K84215
K84217
K853109
K85372
K85611
K85661
K863370
K914055
K916455
K920000
K927304
K956077
K957071
K958863
K962723
K971673
K980100
L163110EC
L357010EA
L432310EC
L44610EB
L507910EB
L521910EC
L623110EA
L68111EC
L853010EA
L860010EE
L879910EA
LL481411EB
LL483418EA
LL521811EA
LL575310EA
LL575310EB
LL771911EB
LL771911EC
LL778110EA
LL957010EA
LM104910ES
LM104911EA
LM361610EA
LM451310EW
LM501310ES
LM506810ES
LM508710ES
LM603011EX
LM654611EA
LM710910ES
LM714110EA
LM714110ES
LM739710EA
LM757010EC
LM772710EC
LM772710EE
M207010EB
M207010ES
M241510EE
M244210ER
M249710EX
M349510EA
M511910ES
M515610ES
M612910ES
M716610ES
M718110ES
M720210ES
M734410ES
M736110ES
M738210ES
M822010ES
XC14638-SC
XC2360-SA
Y10S-67920
Y10S-932
Y11S-71750
Y11S-74850
Y12S-64700
Y12S-854
Y12S-932
Y13S-932
Y14S-854
Y14S-93125
Y14S-932
Y17S-493
Y17S-52637
Y17S-74850
Y18S-93125
Y1H414
Y1S-07196
Y1S-107105
Y1S-219117
Y1S-2520
Y1S-3320
Y1S-36626
Y1S-3730
Y1S-380190
Y1S-3821
Y1S-3920
Y1S-3925
Y1S-42620
Y1S-4335
Y1S-45221
Y1S-47620
Y1S-47820
Y1S-522
Y1S-5535
Y1S-6320
Y1S-65320
Y1S-6535
Y1S-65500
Y1S-90744
Y1T672
Y20S-94113
Y22S-71750
Y27S-99100
Y2S-203190
Y2S-25520
Y2S-26820
Y2S-351687
Y2S-3820
Y2S-435165
Y2S-453X
Y2S-592
Y2S-592XS
Y2S-67322
Y2S-923175
Y3S-26820
Y3S-382A
Y3S-47820
Y3S-544118
Y3S-832
Y3S-9220
Y4S-351687
Y4S-3720
Y4S-3820
Y4S-382A
Y4S-472A
Y4S-492A
Y4S-52618
Y4S-607140
Y4S-6420
Y4S-6535
Y4S-67720
Y4S-752
Y4S-832
Y4S-90744
Y4S-94113
Y5S-18720
Y5S-27620
Y5S-3820
Y5S-39520
Y5S-672
Y5S-751200
Y5S-781400
Y5S-892
Y6S-33462
Y6S-3820
Y6S-421450
Y6S-42584
Y6S-572
Y6S-64700
Y6S-74850
Y6S-9121
Y6S-9321
Y6S-96140
Y7S-291750
Y7S-29620
Y7S-3820
Y7S-394A
Y7S-48220
Y7S-672
Y7S-8520
Y8S-3720
Y8S-42584
Y8S-64700
Y9S-161900
Y9S-67720
Y9S-82950
Y9S-96140
YBT9220
Dimensions
d - Bore (in)
At Least:
No More Than:
Available Range: 0.8656 to 30
d - Bore (mm)
At Least:
No More Than:
Available Range: 21.986 to 762
D - Cup Outer Diameter (in)
At Least:
No More Than:
Available Range: 1.81 to 35
D - Cup Outer Diameter (mm)
At Least:
No More Than:
Available Range: 45.974 to 889
T - Width (in)
At Least:
No More Than:
Available Range: 1.126 to 25.25
T - Width (mm)
At Least:
No More Than:
Available Range: 28.6 to 641.35
C - Width (in)
At Least:
No More Than:
Available Range: 0.876 to 23.75
C - Width (mm)
At Least:
No More Than:
Available Range: 22.25 to 603.25
Abutment and Fillet Dimensions
R - Cone Backface "To Clear" Radius (in)
1
At Least:
No More Than:
Available Range: 0 to 0.56
R - Cone Backface "To Clear" Radius (mm)
2
At Least:
No More Than:
Available Range: 0 to 14.2
r - Cup Backface "To Clear" Radius (in)
3
At Least:
No More Than:
Available Range: 0.01 to 0.13
r - Cup Backface "To Clear" Radius (mm)
4
At Least:
No More Than:
Available Range: 0.3 to 3.3
Basic Load Ratings
C90 - Dynamic Radial Rating (90 million revolutions) (lbf)
5
At Least:
No More Than:
Available Range: 1580 to 184000
C90 - Dynamic Radial Rating (90 million revolutions) (N)
6
At Least:
No More Than:
Available Range: 7040 to 819000
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
7
At Least:
No More Than:
Available Range: 10600 to 1240000
C1 - Dynamic Radial Rating (1 million revolutions) (N)
8
At Least:
No More Than:
Available Range: 47300 to 5500000
C
a90
- Dynamic Thrust Rating (90 million revolutions) (lbf)
9
At Least:
No More Than:
Available Range: 938 to 295000
C
a90
- Dynamic Thrust Rating (90 million revolutions) (N)
10
At Least:
No More Than:
Available Range: 4170 to 1310000
C90
(2)
- Dynamic Radial Rating (Two-Row, 90 million revolutions) (lbf)
11
At Least:
No More Than:
Available Range: 2760 to 321000
C90
(2)
- Dynamic Radial Rating (Two-Row, 90 million revolutions) (N)
12
At Least:
No More Than:
Available Range: 12300 to 1430000
Factors
e - ISO Factor
13
At Least:
No More Than:
Available Range: 0.26 to 0.94
Y1 - ISO Factor
14
At Least:
No More Than:
Available Range: 0.72 to 2.56
Y2 - ISO Factor
15
At Least:
No More Than:
Available Range: 1.07 to 3.81
1
These maximum fillet radii will be cleared by the bearing corners.
2
These maximum fillet radii will be cleared by the bearing corners.
3
These maximum fillet radii will be cleared by the bearing corners.
4
These maximum fillet radii will be cleared by the bearing corners.
5
Based on 90 x 10
6
revolutions L
10
life, for The Timken Company life calculation method. C
90
and C
a90
are radial and thrust values.
6
Based on 90 x 10
6
revolutions L
10
life, for The Timken Company life calculation method. C
90
and C
a90
are radial and thrust values.
7
Based on 1 x 10
6
revolutions L
10
life, for the ISO life calculation method.
8
Based on 1 x 10
6
revolutions L
10
life, for the ISO life calculation method.
9
Based on 90 x 10
6
revolutions L
10
life, for The Timken Company life calculation method. C
90
and C
a90
are radial and thrust values for a single-row, C
90(2)
is the two-row radial value.
10
Based on 90 x 10
6
revolutions L
10
life, for The Timken Company life calculation method. C
90
and C
a90
are radial and thrust values for a single-row, C
90(2)
is the two-row radial value.
11
Based on 90 x 10
6
revolutions L
10
life, for The Timken Company life calculation method. C
90
and C
a90
are radial and thrust values for a single-row, C
90(2)
is the two-row radial value.
12
Based on 90 x 10
6
revolutions L
10
life, for The Timken Company life calculation method. C
90
and C
a90
are radial and thrust values for a single-row, C
90(2)
is the two-row radial value.
13
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
14
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
15
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
Clear
Cancel
Advanced Search
Required Fields
*
Email
*
First Name
*
Last Name
*
Company
*
Department
*
Distributor
Engineering
Maintenance
Other
Project Management
Purchasing
Student
Country
*
AFGHANISTAN
Aland Islands
ALBANIA
ALGERIA
AMERICAN SAMOA
ANDORRA
ANGOLA
ANGUILLA
ANTARCTICA
ANTIGUA AND BARBUDA
ARGENTINA
ARMENIA
ARUBA
AUSTRALIA
AUSTRIA
AZERBAIJAN
BAHAMAS
BAHRAIN
BANGLADESH
BARBADOS
BELARUS
BELGIUM
BELIZE
BENIN
BERMUDA
BHUTAN
BOLIVIA
BOSNIA AND HERZEGOWINA
BOTSWANA
BOUVET ISLAND
BRAZIL
BRITISH INDIAN OCEAN TER.
BRUNEI DARUSSALAM
BULGARIA
BURKINA FASO
BURUNDI
CAMBODIA
CAMEROON
CANADA
CAPE VERDE
CAYMAN ISLANDS
CENTRAL AFRICAN REPUBLIC
CHAD
CHILE
CHINA
CHRISTMAS ISLAND
COCOS (KEELING) ISLANDS
COLOMBIA
COMOROS
CONGO
COOK ISLANDS
COSTA RICA
COTE D'IVOIRE
CROATIA
CYPRUS
CZECH REPUBLIC
DENMARK
DJIBOUTI
DOMINICA
DOMINICAN REPUBLIC
ECUADOR
EGYPT
EL SALVADOR
EQUATORIAL GUINEA
ERITREA
ESTONIA
ETHIOPIA
FAEROE ISLANDS
FALKLAND ISLANDS
FED. STATES MICRONESIA
FIJI
FINLAND
FRANCE
FRENCH GUIANA
FRENCH POLYNESIA
FRENCH SOUTHERN TER.
GABON
GAMBIA
GEORGIA
GERMANY
GHANA
GIBRALTAR
GREECE
GREENLAND
GRENADA
GUADELOUPE
GUAM
GUATEMALA
Guernsey
GUINEA
GUINEA-BISSAU
GUYANA
HAITI
HEARD AND MC DONALD ISL.
HONDURAS
HONG KONG
HUNGARY
ICELAND
INDIA
INDONESIA
IRAQ
IRELAND
Isle of Man
ISRAEL
ITALY
JAMAICA
JAPAN
Jersey
JORDAN
KAZAKHSTAN
KENYA
KIRIBATI
KUWAIT
KYRGYZSTAN
LAOS
LATVIA
LEBANON
LESOTHO
LIBERIA
LIBYA
LIBYAN ARAB JAMAHIRIYA
LIECHTENSTEIN
LITHUANIA
LUXEMBOURG
MACAO
MACEDONIA
MADAGASCAR
MALAWI
MALAYSIA
MALDIVES
MALI
MALTA
MARSHALL ISLANDS
MARTINIQUE
MAURITANIA
MAURITIUS
MAYOTTE
MEXICO
MOLDOVA
MONACO
MONGOLIA
Montenegro
MONTSERRAT
MOROCCO
MOZAMBIQUE
MYANMAR
NAMIBIA
NAURU
NEPAL
NETHERLANDS
NETHERLANDS ANTILLES
NEW CALEDONIA
NEW ZEALAND
NICARAGUA
NIGER
NIGERIA
NIUE
NORFOLK ISLAND
NORTHERN MARIANA ISL.
NORWAY
NOT ON THE LIST
OMAN
PAKISTAN
PALAU
Palestinian Territory
PANAMA
PAPUA NEW GUINEA
PARAGUAY
PERU
PHILIPPINES
PITCAIRN
POLAND
PORTUGAL
PUERTO RICO
QATAR
REPUBLIC OF KOREA
REPUBLIC OF MOLDOVA
REUNION
ROMANIA
RUSSIAN FEDERATION
RWANDA
Saint Barthelemy
SAINT KITTS AND NEVIS
SAINT LUCIA
Saint Martin
SAINT VINCENT & GRNDNS
SAMOA
SAN MARINO
SAO TOME AND PRINCIPE
SAUDI ARABIA
SENEGAL
Serbia
SEYCHELLES
SIERRA LEONE
SINGAPORE
SLOVAKIA
SLOVENIA
SO. GA & SO. SNDWCH ISL.
SOLOMON ISLANDS
SOMALIA
SOUTH AFRICA
SPAIN
SRI LANKA
ST. HELENA
ST. PIERRE AND MIQUELON
SURINAME
SVALBARD & JAN MAYEN ISL.
SWAZILAND
SWEDEN
SWITZERLAND
TAIWAN
TAJIKISTAN
TANZANIA
THAILAND
Timor-Leste
TOGO
TOKELAU
TONGA
TRINIDAD AND TOBAGO
TUNISIA
TURKEY
TURKMENISTAN
TURKS & CAICOS ISLANDS
TUVALU
UGANDA
UKRAINE
UNITED ARAB EMIRATES
UNITED KINGDOM
UNITED REP. OF TANZANIA
United States Minor Outlying Islands
UNITED STATES OF AMERICA
URUGUAY
UZBEKISTAN
VANUATU
VATICAN CITY
VENEZUELA
VIETNAM
VIRGIN ISLANDS (BRITISH)
VIRGIN ISLANDS (U.S.A.)
WALLIS & FUTUNA ISLANDS
WESTERN SOMOA
YEMEN
ZAIRE
ZAMBIA
ZIMBABWE
Zip/Postal Code
*
Phone Number
Submit