CAD (0)
▾
CAD Drawings
ENGINEERED BEARINGS
engineered-bearings
The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting. /Asset/ADAPT-Main-Family-Picture-2021.jpg
Timken offers one of the broadest ranges of mounted spherical, tapered and ball bearings all designed to perform in a variety of application conditions. /Asset/Housed-Unit--Main-Family-Picture-2021.jpg
GGB
/Asset/GGB_logo_2023_including_TIMKEN_tagline_Small.jpg
ADAPT™ Bearings
(84) The Timken® ADAPT™ bearing is designed specifically for continuous casters, where performance and reliability are critical to maintaining operations. The ADAPT™ bearing evolves traditional cylindrical and spherical roller bearing configurations into a new design so operators benefit from the key attributes of both types.The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting. /Asset/ADAPT-Main-Family-Picture-2021.jpg
Ball Bearings
Timken’s ball bearing offering is suitable for precision to general industrial applications in food and beverage, aerospace, agriculture, construction, and machine tool markets. /Asset/Ball-Bearing-Main-Family-Picture-2021.jpg
Cylindrical Roller Bearings
Timken uses its 80 years of experience designing and manufacturing cylindrical roller bearings to continually advance performance across size ranges and configurations, including inch and metric and one-row, two-row and four-row designs. /Asset/CRB--Main-Family-Picture-2021.jpg
Mounted Bearings
Stronger Outside. Smarter Inside.Timken offers one of the broadest ranges of mounted spherical, tapered and ball bearings all designed to perform in a variety of application conditions. /Asset/Housed-Unit--Main-Family-Picture-2021.jpg
Rod End and Spherical Bearings
Aurora Bearing Company manufactures the world’s most complete range of rod end and spherical bearings. Configurations range from 2-piece economy commercial and molded race construction through 3-piece precision designs. Aurora also produces a full line of military spec rod ends, spherical bearings, and journal bushings. Custom designed rod ends, spherical bearings, and linkages are a specialty. /Asset/Aurora-main-image.jpg
Spherical Roller Bearings
Timken spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present. /Asset/SRB-Main-Family-Picture-2021.jpg
Tapered Roller Bearings
Timken tapered bearings are uniquely designed to manage both thrust and radial loads on rotating shafts and in housings. We manufacture nearly 26,000 bearing combinations – in single, double and four-row configurations. Customized geometries and engineered surfaces can be applied to these bearings to further enhance performance in demanding applications. /Asset/TRB-Main-Family-Picture-2021.jpg
Thrust Bearings
Timken thrust bearings are designed specifically to manage thrust loads in a wide variety of industrial and automotive applications. We manufacture five basic designs of thrust bearings that include ball, crossed roller, cylindrical roller, tapered roller and spherical roller designs to meet full range industry applications. /Asset/Thrust-Main-Family-Picture-2021.jpg
GGB
GGB has been putting the world in motion for over 120 years with industry-leading tribological bearings, coatings and assemblies. From Polymer Coatings and Metal-Polymer bearings to Fiber Reinforced Composite bearings and self-aligning shaft bearing assemblies, our solutions are specifically designed to reduce friction and optimize performance and durability.GGB
/Asset/GGB_logo_2023_including_TIMKEN_tagline_Small.jpg