CAD (0)
  • Cart is empty

CAD Drawings

  • Image

    Corrosion Resistant

  • timken-IP69K-group-image

    Timken offers fully stainless bearings with IP69K water and dust protection rating without the use of an end cover.
    (Product only available in the US and Canada at this time)

    To meet the IP69K rating, our bearings did not allow any water or dust past the seal during the aggressive tests. Our IP69K insert is available in combination with four different housing materials including standard cast stainless, white thermoplastic, hygienic stainless and hygienic blue thermoset housing material. Thousands of housing combinations are available including custom options.

    • Fully stainless bearings with IP69K water and dust protection rating without the use of an end cover
    • Timken Hygienic Bearings rated for IP69K are specifically engineered to perform in applications where high-pressure washdowns, high humidity and excessive temperature differences exist. To meet the IP69K rating, our bearings did not allow any water or dust past the seal during the aggressive tests.

  • Corrosion Resistant Ball Bearing Family Picture

    Safe manufacturing. Serving fresh solutions.
    Housings available in polymer or stainless steel help elevate food safety and improve production reliability. Products equipped with a full stainless bearing insert and food grade grease as standard with solid-lube options. Engineered to protect against corrosion and a variety of wet and dry contaminants.

  • Corrosion Resistant Polyround Mounted Bearings Family

    Reduced downtime. Increased food safety.
    USDA-accepted bearings made from high-performance polymers are greaseless with no rolling elements. These completely corrosion-resistant units are unaffected by wash-down or process moisture. The optional metal detectable Poly-Round® insert and the optically detectable blue housings are designed to help eliminate food contamination. When the Poly-Round insert wear in one direction, it can be rotated 180 degrees to use unworn portion to increase bearing life.

  • Image

    Ball Bearing

  • Mounted Bearings_Brochure2.jpg

    Lock in productivity. Operate cleaner.
    Safeguard system performance and reduce costly wear and tear with the superior contamination protection. Multiple sealing and locking solutions, including eccentric and set screw, provide support for demanding applications. Set screw solution features Shaft Guard Technology which eliminates shaft damage from set screws.

  • U Series Family Image

    Install confidence. Boost performance.
    Cover your needs with five different housing designs—plus replacement inserts—in an extensive range of metric and imperial sizes. Interchangeable in a wide variety of machines, these units are installed with confidence around the world.

  • Image

    Cylindrical Roller Bearing

  • SplitCRB Group Image

    Fit anywhere. Save everywhere.
    Reduce maintenance downtime in trapped applications by up to 90% versus conventional units. An innovative split-to-the-shaft bearing is easy to interchange with conventional as well as split units. Fast and simple replacement of bearing components keeps your operations efficient and on schedule.

  • Image

    Spherical Roller Bearing

  • Timken-Mounted-Bearing-1367_ThomasNet

    Tough applications. Better solutions.
    Cast steel housings with high-performance Timken spherical roller bearings deliver outstanding durability in extreme conditions, withstanding severe shock loads and vibration.
    Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

  • SNT-Plummer-Block-Mounted Bearings

    Split design. Solid performance.
    Keep lubrication in and contamination out. Protected by a split-design cast iron or ductile housing with a Timken® High-Performance Spherical Roller Bearing inside―you get a versatile solution.

  • SAF Black Mounted Bearings

    Keep momentum. See results.
    Combine fast installation with reliability in rugged environments. Available with a cast iron , ductile iron or cast steel, housing, the split-design blocks are easy to install and reduce servicing times.

  • Image

    Tapered Roller Bearing

  • Type E Group

    Beat expectations. Exceed standards.
    Manage high axial and radial loads and avoid contamination. Unlock premium performance with an unrivaled multi-point internal and external sealing solution (full range of end covers) to protect the bearing and improve grease retention. Standard solid-block and self-aligning split-block units available.

  • Self Aligning ESA Family Pic

    Steel Housing. Better Sealing. Longer Life.
    Timken® Self-Aligning Mounted Tapered Roller Bearings are designed for a variety of applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.

  • Image

    Accessories

  • TimkenWirelessSensor

    Dimensions

    • 3 13/16'' total height (96.83 mm)
    • 3 3/8'' body height (85.73 mm)
    • Mounting to 1/8-27 NPT thread)
    • Weight .34 lbs
    • Cover material 316 ss
    • Top cap material PE HD

    COMMON SPECIFICATIONS
    • Dimensions 7 in x 5 in x 3.19 in (180 x 130 x 81 mm) (excluding cable sealing clamps)
    • Weight 1.4 lb (632g) without power cord
    • Mounting: Wall mounting with wall mounting lugs

  • SRB Accessory Family Picture

    Mounting accessories including sleeves, nuts and washers.

  • QMTF-Take-Up-Frame

    Timken® Take-Up frames are heavy-duty painted steel construction and feature added protection for the threaded adjustment rod.

  • timken-fafnir-ball-bearing-sprocket-010-6015

    ROLLER CHAIN IDLER SPROCKETS

    • The sintered-steel sprockets are hardened and perform well at an economical cost.
    • The roller chain idler sprocket replaces the hardenedplate steel sprockets on most applications.
    • All units are non-relubricatable.


    To order, specify SPROCKET NUMBER.
    Example: 010-5017S Idler Sprocket.
    Order all bearings with E8728 specification.

  • IdlerPulley2

    Timken’s integrated, pressed-steel idler pulleys combine a precision ball bearing with rubber seals to create a self-contained unit.