CAD (0)
▾
CAD Drawings
Precision Ball Bearings
precision-ball-bearings
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore /Asset/MM307KCR-SUL.jpg
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
(9349) Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance. /Asset/TKR14110054.jpg
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
(2670) Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance. /Asset/TKR13120003.jpg
Fafnir® Spindle Deep Groove Ball Bearings (9100K, 200K, 300K)
(101) Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore /Asset/MM307KCR-SUL.jpg
Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
(288) Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance. /Asset/MM25BS62SUH.jpg