CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A 12905-1-1/8-PULLEY

Model

N/A 12905

Type

N/A Adjustable Center - Driver

Belt Size

N/A 2926V

Ratio

N/A 3:1

Weight

N/A 25.44 lb

UPC Number

N/A 21870

Dimensional Data

Bore Diameter 

N/A 1 1/8 in

Keyway Size 

N/A 1/4 x 1/8 in

Width

N/A 3.560 in

Outside Diameter

N/A 10.000 in

Max. Pitch Diameter (Dimension PD)

N/A 9.700 in

Min. Pitch Diameter (Dimension PD)

N/A 3.280 in

Overall Length

N/A 6.440 in

Cubic inches

N/A 644.00000 in³

Performance Data

Torque Capacity

N/A 180.00 in·lb

Motor Power at 1,150 rpm

N/A 3.00 hp

Motor Power at 1,750 rpm

N/A 5.00 hp