CAD (0)
  • Cart is empty
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Keyway Size  (in)

Part Number

Description 

Bore Diameter 

Keyway Size 

Type

Max. Pitch Diameter (Dimension PD)

Ratio

UPC Number

N/A 12905-1"-PULLEY N/A 1 in N/A 1/4 x 1/8 in N/A Adjustable Center - Driver N/A 9.700 in N/A 3:1 N/A 37331
N/A 12905-1-1/8-PULLEY N/A 1 1/8 in N/A 1/4 x 1/8 in N/A Adjustable Center - Driver N/A 9.700 in N/A 3:1 N/A 21870
N/A 12905-1-3/8-PULLEY N/A 1 3/8 in N/A 5/16 x 5/32 in N/A Adjustable Center - Driver N/A 9.700 in N/A 3:1 N/A 37350
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1