CAD (0)
  • Cart is empty
    Fixed center drive assemblies require a torque arm bracket to prevent the hand wheel from spinning. This allows speed to be changed while the drive is running. This bracket may be used with Econoline, WB, Hi-Ratio, and Hexadrive Fixed Center Drives. Bracket is NOT needed with the MLA type pulley.
Unit of Measure

Specifications

Description 

N/A 501-TORQUE ARM BRACKET

Model

N/A 501

Type

N/A Torque Arm

Weight

N/A 1.00 lb

UPC Number

N/A 19952

Dimensional Data

Width

N/A 1.000 in

Height

N/A 2.380 in

Depth

N/A 9.120 in

Cubic inches

N/A 21.70560 in³