CAD (0)
  • Cart is empty
  • Body - Alloy Steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Units in this series will be magnafluxed on special request only. Specify by adding suffix "M". Ex.: AW-8M.
  • Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: AW-6Z = Zerk Type Fitting AW-6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: AW-8S.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: AW-8T.
Unit of Measure

Specifications

Part Number

N/A AW-16

Thread Type

N/A Right Hand

Thread Configuration

N/A Female

B - Ball Bore

N/A 1.0000 in

W - Ball Width

N/A 1.375 in

H - Head Width

N/A 1.000 in

A - Base to Center

N/A 4.125 in

D - Head Diameter

N/A 2.750 in

K - Shank Diameter

N/A 1.625 in

J - Wrench Flat Width

N/A 1.500 in

Ball Diameter

N/A 1.875 in

C - Thread Depth [inch]

N/A 2.125 in

Thread Size

N/A 1 1/4-12

Thread Class

N/A UNF-3B

a - Misalignment Angle Clevis Mounted

N/A 17 º

Ultimate Radial Static Load Capacity

N/A 76,200 lbs

Approximate Brg. Weight

N/A 2.13 lb

Options

N/A Stud

Type of Lubrication

N/A None

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.