CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Dimensions

d - Bore

N/A 85 mm

D - Outer Diameter

N/A 150 mm5.9055 in

Bearing Width

N/A 28 mm1.1024 in

Contact Angle

N/A 40 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 76500 N18300 lbf
Ce - Dynamic Radial Rating1 N/A 106000 N23600 lbf

Factors

Limiting Speed (Grease)

N/A 2550 rpm

Limiting Speed (Oil)

N/A 3400 rpm

Specifications

Ball Type

N/A STEEL

Cage Type

N/A Ball Piloted, Pressed Brass Cage

Design Units

N/A Metric

Manufacturing Part Number

N/A 7217WNSU

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2 mm0.079 in
r - Outer Ring "To Clear" Radius3 N/A 2 mm0.079 in

da - Inner Ring Backing Diameter

N/A 95.20 mm3.750 in

Da - Outer Ring Backing Diameter

N/A 140.0 mm5.510 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.