CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Dimensions

d - Bore

N/A 25 mm

D - Outer Diameter

N/A 80 mm3.1496 in

Bearing Width

N/A 21 mm0.8268 in

Contact Angle

N/A 20 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 25900 N5850 lbf
Ce - Dynamic Radial Rating1 N/A 53300 N12000 lbf

Specifications

Ball Type

N/A STEEL

Cage Type

N/A Steel Cage

Design Units

N/A Metric

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 1.5 mm0.059 in
r - Outer Ring "To Clear" Radius3 N/A 1.5 mm0.059 in

da - Inner Ring Backing Diameter

N/A 34.00 mm1.3400 in

Da - Outer Ring Backing Diameter

N/A 71.10 mm2.8000 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.