CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Dimensions

d - Bore

N/A 80 mm

D - Outer Diameter

N/A 200 mm7.874 in

Bearing Width

N/A 48 mm1.8898 in

Contact Angle

N/A 40 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 153000 N34500 lbf
Ce - Dynamic Radial Rating1 N/A 206000 N46500 lbf

Specifications

Ball Type

N/A STEEL

Cage Type

N/A Machined Bronze Cage

Design Units

N/A Metric

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 3 mm0.118 in
r - Outer Ring "To Clear" Radius3 N/A 3 mm0.118 in

da - Inner Ring Backing Diameter

N/A 94.000 mm3.700 in

Da - Outer Ring Backing Diameter

N/A 185.90 mm7.320 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.