CAD (0)
▾
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - 17-4 PH stainless steel - heat treated.
- PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
- Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4TG.
Unit of Measure
Specifications
Part Number |
N/A COM-8T-48 |
Bearing Type |
N/A Plain |
B - Ball Bore |
N/A .5000 in |
D - Outside Diameter |
N/A 1.0000 in |
W - Ball Width |
N/A .875 in |
H - Race Width |
N/A .390 in |
M - Chamfer |
N/A .027 in |
O - Ball Shoulder Diameter |
N/A .640 in |
Ball Diameter |
N/A .813 in |
a - Misalignment Angle |
N/A 9.5 º |
Radial Static Limit Load Capacity |
N/A 13,250 lbs |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |