CAD (0)
▾
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race -See 2D Sales drawing for details.
Unit of Measure
Specifications
Bearing Type |
N/A Plain |
Part Number |
N/A COM-8T-55 |
B - Ball Bore |
N/A .5000 in |
D - Outside Diameter |
N/A 1.0600 in |
H - Race Width |
N/A .384 in |
W - Ball Width |
N/A .625 in |
O - Ball Shoulder Diameter |
N/A .612 in |
M - Chamfer |
N/A .027 in |
Ball Diameter |
N/A .875 in |
a - Misalignment Angle |
N/A 19 º |
Radial Static Limit Load Capacity |
N/A 15,314 lbs |
Type of Lubrication |
N/A PTFE liner |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |