CAD (0)
  • Cart is empty
These rigid compression couplings are made from cast steel and powder-coated to resist corrosion. Easy to install and remove, they provide a strong, durable connection between two shafts of the same size.
Unit of Measure

Specifications

Assembly Bolts

N/A 1 1/8 (6)

Weight

N/A 235.0 lb

UPC Code

N/A 883450437639

UPC Number

N/A 883450437639

Material

N/A Cast Steel

Dimensions

Shaft Size

N/A 4-15/16 in

Outside Diameter

N/A 11.25 in

Length

N/A 19.625 in