CAD (0)
▾
Rigid Compression Couplings
Couplings & Power Transmission Parts Catalog
Rigid Compression Couplings
Resists Breakage, Built for Strength and Toughness
The design of the rigid compression couplings is ideal for tough applications where strength and affordability are important. The cast steel couplings are an excellent choice for joining two shafts of the same size. This type The kind of coupling is also known as a "rigid clamp style" coupling.
Made from cast steel, castings are first rough machined. A 1/16" spacer is placed between the coupling halves which are bolted together for final boring. The spacer is removed and the result is a compression clamp on the shaft. Choose from standard sizes for shafts 1-7/16" through 5".
Resists Breakage, Built for Strength and Toughness
The design of the rigid compression couplings is ideal for tough applications where strength and affordability are important. The cast steel couplings are an excellent choice for joining two shafts of the same size. This type The kind of coupling is also known as a "rigid clamp style" coupling.
Made from cast steel, castings are first rough machined. A 1/16" spacer is placed between the coupling halves which are bolted together for final boring. The spacer is removed and the result is a compression clamp on the shaft. Choose from standard sizes for shafts 1-7/16" through 5".
Part Number |
Item Name |
Assembly Bolts |
Weight |
Shaft Size |
Outside Diameter |
Length |
UPC Code |
UPC Number |
Material |
Description |
|---|---|---|---|---|---|---|---|---|---|---|
| 88345001157 | N/A GD107 | Assembly Bolts N/A 1/2 (4) | Weight N/A 14.50 lb | Shaft Size N/A 1-7/16 in | Outside Diameter N/A 4.5000 in | Length N/A 6.188 in | UPC Code N/A 883450011570 | UPC Number N/A 883450011570 | Material N/A Cast Steel | Description N/A |
| 88345001159 | N/A GD108 | Assembly Bolts N/A 1/2 (4) | Weight N/A 14 lb | Shaft Size N/A 1-1/2 in | Outside Diameter N/A 4.5000 in | Length N/A 6.188 in | UPC Code N/A 883450011594 | UPC Number N/A 883450011594 | Material N/A Cast Steel | Description N/A |
| 88345001163 | N/A GD115 | Assembly Bolts N/A 1/2 (4) | Weight N/A 22.5 lb | Shaft Size N/A 1-15/16 in | Outside Diameter N/A 5.2500 in | Length N/A 8.000 in | UPC Code N/A 883450011631 | UPC Number N/A 883450011631 | Material N/A Cast Steel | Description N/A |
| 88345001165 | N/A GD200 | Assembly Bolts N/A 1/2 (4) | Weight N/A 22.00 lb | Shaft Size N/A 2 in | Outside Diameter N/A 5.2500 in | Length N/A 8.000 in | UPC Code N/A 883450011655 | UPC Number N/A 883450011655 | Material N/A Cast Steel | Description N/A |
| 88345001167 | N/A GD203 | Assembly Bolts N/A 5/8 (4) | Weight N/A 30.500 lb | Shaft Size N/A 2-3/16 in | Outside Diameter N/A 6.0000 in | Length N/A 8.625 in | UPC Code N/A 883450011679 | UPC Number N/A 883450011679 | Material N/A Cast Steel | Description N/A |
| 88345001169 | N/A GD204 | Assembly Bolts N/A 5/8 (4) | Weight N/A 30 lb | Shaft Size N/A 2.25 in | Outside Diameter N/A 6.0000 in | Length N/A 8.625 in | UPC Code N/A 883450011693 | UPC Number N/A 883450011693 | Material N/A Cast Steel | Description N/A |
| 88345001171 | N/A GD207 | Assembly Bolts N/A 5/8 (6) | Weight N/A 45 lb | Shaft Size N/A 2-7/16 in | Outside Diameter N/A 6.250 in | Length N/A 9.688 in | UPC Code N/A 883450011716 | UPC Number N/A 883450011716 | Material N/A Cast Steel | Description N/A |
| 88345001173 | N/A GD208 | Assembly Bolts N/A 5/8 (6) | Weight N/A 44 lb | Shaft Size N/A 2.5 in | Outside Diameter N/A 6.250 in | Length N/A 9.688 in | UPC Code N/A 883450011730 | UPC Number N/A 883450011730 | Material N/A Cast Steel | Description N/A |
| 88345043756 | N/A GD215 | Assembly Bolts N/A 3/4 (6) | Weight N/A 67 lb | Shaft Size N/A 2-15/16 in | Outside Diameter N/A 7.250 in | Length N/A 11.375 in | UPC Code N/A 883450437561 | UPC Number N/A 883450437561 | Material N/A Cast Steel | Description N/A |
| 88345001177 | N/A GD300 | Assembly Bolts N/A 3/4 (6) | Weight N/A 65 lb | Shaft Size N/A 3 in | Outside Diameter N/A 7.250 in | Length N/A 11.375 in | UPC Code N/A 883450011778 | UPC Number N/A 883450011778 | Material N/A Cast Steel | Description N/A |
| 88345001179 | N/A GD307 | Assembly Bolts N/A 7/8 (6) | Weight N/A 104 lb | Shaft Size N/A 3-7/16 in | Outside Diameter N/A 8.5000 in | Length N/A 13.188 in | UPC Code N/A 883450011792 | UPC Number N/A 883450011792 | Material N/A Cast Steel | Description N/A |
| 88345001181 | N/A GD308 | Assembly Bolts N/A 7/8 (6) | Weight N/A 101.000 lb | Shaft Size N/A 3.5 in | Outside Diameter N/A 8.5000 in | Length N/A 13.188 in | UPC Code N/A 883450011815 | UPC Number N/A 883450011815 | Material N/A Cast Steel | Description N/A |
| 88345001183 | N/A GD315 | Assembly Bolts N/A 1 (6) | Weight N/A 156 lb | Shaft Size N/A 3-15/16 in | Outside Diameter N/A 9.7500 in | Length N/A 15.250 in | UPC Code N/A 883450011839 | UPC Number N/A 883450011839 | Material N/A Cast Steel | Description N/A |
| 88345001185 | N/A GD400 | Assembly Bolts N/A 1 (6) | Weight N/A 152.000 lb | Shaft Size N/A 4 in | Outside Diameter N/A 9.7500 in | Length N/A 15.250 in | UPC Code N/A 883450011853 | UPC Number N/A 883450011853 | Material N/A Cast Steel | Description N/A |
| 88345001187 | N/A GD407 | Assembly Bolts N/A 1 1/8 (6) | Weight N/A 192 lb | Shaft Size N/A 4-7/16 in | Outside Diameter N/A 10.250 in | Length N/A 18.188 in | UPC Code N/A 883450011877 | UPC Number N/A 883450011877 | Material N/A Cast Steel | Description N/A |
| 88345020163 | N/A GD408 | Assembly Bolts N/A 1 1/8 (6) | Weight N/A 187.000 lb | Shaft Size N/A 4.5 in | Outside Diameter N/A 10.250 in | Length N/A 18.188 in | UPC Code N/A 883450201636 | UPC Number N/A 883450201636 | Material N/A Cast Steel | Description N/A |
| 88345043763 | N/A GD415 | Assembly Bolts N/A 1 1/8 (6) | Weight N/A 235.0 lb | Shaft Size N/A 4-15/16 in | Outside Diameter N/A 11.25 in | Length N/A 19.625 in | UPC Code N/A 883450437639 | UPC Number N/A 883450437639 | Material N/A Cast Steel | Description N/A |
| 88345020164 | N/A GD500 | Assembly Bolts N/A 1 1/8 (6) | Weight N/A 230 lb | Shaft Size N/A 5 in | Outside Diameter N/A 11.25 in | Length N/A 19.625 in | UPC Code N/A 883450201643 | UPC Number N/A 883450201643 | Material N/A Cast Steel | Description N/A |