CAD (0)
▾
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set.
Unit of Measure
Specifications
Bore d |
N/A 100 mm |
Static Load Rating Co |
N/A 594000 N134000 lbf |
| Dynamic Load Rating C11 | N/A 474000 N107000 lbf |
| Dimension S2 | N/A 4.26 mm0.168 in |
| Geometry Factor Cg3 | N/A 0.131 |
Thermal Speed Ratings - Oil |
N/A 2800 rpm |
Thermal Speed Ratings - Grease |
N/A 2500 rpm |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.
- 3 Cg factor for bearing without inner ring.
- 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.