CAD (0)
▾
- Single-row, full-complement cylindrical roller bearings.
- Features include integral flanges on the inner and outer rings.
- Can manage axial loads in one direction and small axial displacement.
The radial internal clearance (RIC) for the bearing assembly must be included when ordering the complete assembly.
Unit of Measure
Specifications
Bore d |
N/A 150 mm |
Static Load Rating Co |
N/A 506000 N114000 lbf |
| Dynamic Load Rating C11 | N/A 328000 N73800 lbf |
| Dimension S2 | N/A 2.20 mm0.087 in |
| Geometry Factor Cg3 | N/A 0.1280 |
Thermal Speed Ratings - Oil |
N/A 1010 rpm |
Thermal Speed Ratings - Grease |
N/A 840 rpm |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.
- 3 Cg factor for bearing without inner ring.
- 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.