CAD (0)
▾
- Single-row, full-complement cylindrical roller bearings.
- Features include integral flanges on the inner and outer rings.
- Can manage axial loads in one direction and small axial displacement.
The radial internal clearance (RIC) for the bearing assembly must be included when ordering the complete assembly.
Unit of Measure
Specifications
Bore d |
N/A 220 mm |
Static Load Rating Co |
N/A 1070000 N239000 lbf |
| Dynamic Load Rating C11 | N/A 615000 N138000 lbf |
| Dimension S2 | N/A 1.95 mm0.077 in |
| Geometry Factor Cg3 | N/A 0.1460 |
Thermal Speed Ratings - Oil |
N/A 650 rpm |
Thermal Speed Ratings - Grease |
N/A 550 rpm |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.
- 3 Cg factor for bearing without inner ring.
- 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.