CAD (0)
  • Cart is empty
Unit of Measure

Dimensions

O.D. D

N/A 16.5354 in420 mm

Width C

N/A 11.811 in300 mm

DUR/DOR F/E

N/A 13.0709 in332 mm

Specifications

Type

N/A RX-1

Lubrication Data

Lubrication Groove g

N/A 0.71 in18.0 mm

Lubrication Hole Diameter h

N/A 0.35 in9.0 mm

Number of Lubrication Holes

N/A 8