CAD (0)
  • Cart is empty
Unit of Measure

Dimensions

O.D. D

N/A 38.5827 in980 mm

Width C

N/A 28.1496 in715 mm

DUR/DOR F/E

N/A 30.2165 in767.5 mm

Specifications

Type

N/A RX-1

Lubrication Data

Lubrication Groove g

N/A 1.00 in25.3 mm

Lubrication Hole Diameter h

N/A 0.51 in13.0 mm

Number of Lubrication Holes

N/A 16