CAD (0)
  • Cart is empty
Unit of Measure

Dimensions

O.D. D

N/A 40.5512 in1030 mm

Width C

N/A 29.5276 in750 mm

DUR/DOR F/E

N/A 31.8054 in809 mm

Specifications

Type

N/A RX-1

Lubrication Data

Lubrication Groove g

N/A 1.00 in25.3 mm

Lubrication Hole Diameter h

N/A 0.51 in13.0 mm

Number of Lubrication Holes

N/A 16